(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A 7‑mm width compact solenoid valve.
[Features]
· A 7‑mm width compact solenoid valve manifold.
· Valve unit weight: 5 g.
· Single unit specifications, base mounted type manifolds and body ported type manifolds are available.
· Manifold model number: SS073.
Part Number
Configured Part Number is shown.
S070B-5AC
Part Number |
---|
S070B-5AC |
Loading...
Type | Solenoid Valves | Specifications | Standard | Valve Type | 3-Port Valve |
---|---|---|---|---|---|
Actuation | Single | Status at Power Off | Self-Recovery (Pressure Differential Return) | Valve Positions | 2-Position Normally Open |
Pressure Rating(MPa) | 1 | Driving Type | Linear Motion Spool | Seal Type | Soft Seal |
Manual Switch | Not Provided |
Please check the type/dimensions/specifications of the part S070B-5AC in the Compact Direct Operated 3 Port Solenoid Valve S070 Series series.
Part Number |
---|
S070B-5BC |
S070B-5BG-M5 |
S070B-5DC-M5 |
S070B-6AC |
S070B-6AC-M5 |
S070B-6DG |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy