| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | DIN terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | DIN terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/8 | 0.2~0.8 | Internal | 5.5 | Conduit terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | External Mount | 6.2 | DIN terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | Conduit terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | External Mount | 6.2 | Conduit terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC200V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | Grommet | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | External Mount | 6.2 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | Conduit terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | NPT | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal with surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal with surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | None | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | External Mount | 6.2 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | NPT | 1/2 | 0.2~0.8 | Internal | 6.2 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | Grommet | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | External Mount | 6.2 | Grommet (300 mm) | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | Conduit terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | Conduit terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 1/2 | 0.2~0.8 | Internal | 6.2 | Conduit terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | DIN terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | Grommet | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | Grommet | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | Conduit terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | Conduit terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | Conduit terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | DIN terminal with connector | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal | Without indicator light / surge voltage suppressor | None | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | Grommet | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | Conduit terminal | Without indicator light / surge voltage suppressor | None | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | Conduit terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC220V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| AC220V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | Grommet | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | External Mount | 7.6 | DIN terminal with connector | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal with indicator light | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | NPT | 3/4 | 0.2~0.8 | External Mount | 7.6 | DIN terminal with surge voltage suppressor | Without indicator light / surge voltage suppressor | Yes | 1/2 |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Closed | [Rc (R)] Rc | 3/4 | 0.2~0.8 | Internal | 7.6 | DIN terminal with light / surge voltage suppressor | Without indicator light / surge voltage suppressor | None | 1/2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy