| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | - | Standard | L plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC5V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | M plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.086 | Standard | M plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | No bracket | Yes | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | Grommet lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.086 | Standard | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | -0.1~0.7 | External Mount | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | -0.1~0.7 | External Mount | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | External pilot type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | -0.1~0.7 | External Mount | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | -0.1~0.7 | External Mount | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | -0.1~0.7 | External Mount | Non-Locking | Sub-Base Plumbing | 0.086 | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | -0.1~0.7 | External Mount | Lock | Sub-Base Plumbing | 0.086 | Standard | M plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | -0.1~0.7 | External Mount | Non-Locking | Sub-Base Plumbing | 0.086 | With energy saving circuit | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | External pilot type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | -0.1~0.7 | External Mount | Non-Locking | Sub-Base Plumbing | 0.086 | With energy saving circuit | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Open | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Open | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Open | M | M3 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | - | Standard | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.089 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Open | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.089 | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.089 | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy