(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard Solenoid Valve VQ7-8 Series Size 2 Single Unit (Part Numbers)

ISO Standard Solenoid Valve VQ7-8 Series Size 2 Single Unit
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Conforms to ISO 5599/I
· Outstanding responsiveness and long service life
· IP65-compliant dust-tight, water-jet-proof protective structure
· A wide variety of manifold options
· Lightweight
· Space-saving / reduced volume
· The choice of a metal or rubber seal for the main valve construction increases compatibility with different operating environments and conditions

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

VQ7-8-FG-D-3Z

Part Number
VQ7-8-FG-D-3Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Application Mounting Orientation Voltage Specifications Valve Type Actuation Status at Power Off Valve Positions Pressure Rating
(MPa)
Driving Type Pilot Air Supply Seal Type Plumbing CE compliant Body type Piping specifications Reverse pressure Connector Option Piping connection port diameter Related component type Type of fitting thread part
1 Piece(s)Available

Quote

Solenoid ValvesUnit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free5-Port ValveDoubleSelf-Retaining2-Position Exhaust0.15~1Pilot Type SpoolInternalStandardSub-Base PlumbingNoneCommon exhaust-NoneDIN terminal block (with connector)Indicator light with surge voltage suppressor---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VQ7-8-FG-D-3Z in the ISO Standard Solenoid Valve VQ7-8 Series Size 2 Single Unit series.

Products like this...

Part Number
VQ7-8-FG-D-3ZR
VQ7-8-FHG-D-3NR
VQ7-8-FIG-D-3Z
VQ7-8-FPG-D-3Z
VS7-2-A03
VS7-2-A04
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Application Mounting Orientation Voltage Specifications Valve Type Actuation Status at Power Off Valve Positions Pressure Rating
(MPa)
Driving Type Pilot Air Supply Seal Type Plumbing CE compliant Body type Piping specifications Reverse pressure Connector Option Piping connection port diameter Related component type Type of fitting thread part
1 Piece(s)Available

3 Days

Solenoid ValvesUnit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free5-Port ValveDoubleSelf-Retaining2-Position Exhaust0.15~1Pilot Type SpoolInternalSoft SealSub-Base PlumbingNoneCommon exhaust-NoneDIN terminal block (with connector)Indicator light with surge voltage suppressor---
1 Piece(s)Available

3 Days

Solenoid ValvesUnit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free5-Port ValveDoubleSelf-Recovery (Spring Return)3-Position Closed Center0.2~1Pilot Type SpoolInternalSoft SealSub-Base PlumbingNoneCommon exhaust-NoneDIN terminal block (with connector)With indicator light---
1 Piece(s)Available

3 Days

Solenoid ValvesUnit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free5-Port ValveDoubleSelf-Recovery (Spring Return)3-PositionPressure Center0.15~1Pilot Type SpoolInternalStandardSub-Base PlumbingNoneCommon exhaust-NoneDIN terminal block (with connector)Indicator light with surge voltage suppressor---
1 Piece(s)Available

3 Days

Solenoid ValvesUnit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free5-Port ValveDoubleSelf-Recovery (Spring Return)[Others] 3 positions perfect0.15~1Pilot Type SpoolInternalStandardSub-Base PlumbingNoneCommon exhaust-NoneDIN terminal block (with connector)Indicator light with surge voltage suppressor---
1 Piece(s)Available

3 Days

Related Components---------------Side ported---3/8Sub-plateRc
1 Piece(s)Available

Quote

Related Components---------------Side ported---1/2Sub-plateRc

Additional Products in this Category

Tech Support