(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR2000 Series

5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR2000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Rubber seal main valve construction.
· Extensive number of sizes available.
· For driving medium and large cylinders.
· Manifold types: VV5FR2, VV5FR3, VV5FR4, VV5FR5.

PDF

Part Number

Configured Part Number is shown.

Part Number
VFR2100-5FZ
VFR2100-5FZB
VFR2110-3D-02
VFR2200-5FZ
VFR2400-5FZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Piping specifications
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---02 to 0.9Non-Locking-Plug-InNon-locking, push typeWith indicator light and surge voltage suppressor-
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---02 to 0.9Lock-Plug-InLocking type B (tool required)With indicator light and surge voltage suppressor-
1 Piece(s)Available

Quote

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust40 to 160[Rc (R)] Rc1/402 to 0.9Non-Locking0.62DIN terminalNon-locking, push typeNoneSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Retaining2-Position Exhaust---0.1 ~ 0.9Non-Locking-Plug-InNon-locking, push typeWith indicator light and surge voltage suppressor-
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Recovery (Spring Return)3-PositionExhaust Center---02 to 0.9Non-Locking-Plug-InNon-locking, push typeWith indicator light and surge voltage suppressor-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard / Lubrication Free Valve Type 5-Port Valve
Driving Type Pilot Type Spool Pilot Air Supply Internal Seal Type Soft Seal
Plumbing Sub-Base Plumbing CE compliant None

Additional Products in this Category

Tech Support