(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series (Part Numbers)

5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 6.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC

PDF

Part Number

Configured Part Number is shown.

VFS3130-3DZ-02

Part Number
VFS3130-3DZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Manual Switch CV Value Manual Indicator light / Surge voltage suppressor Body type
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-[Rc (R)] Rc1/4Non-Locking1.1Non-locking push type (flush)With indicator light and surge voltage suppressorPilot common exhaust

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard / Lubrication Free / Low Current Valve Type 5-Port Valve
Pressure Rating(MPa) 0.1 to 1.0 Driving Type Pilot Type Spool Pilot Air Supply Internal
Seal Type Standard Plumbing Direct Plumbing Lead wire electrical entry DIN terminal
CE compliant None Option None

Please check the type/dimensions/specifications of the part VFS3130-3DZ-02 in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series series.

Products like this...

Part Number
VFS3120-3DZ-02
VFS3120-3DZ-03
VFS3120-4DZ-02T
VFS3130-5DZ-02
VFS3130-5DZB-03
VFS3220-3DZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Manual Switch CV Value Manual Indicator light / Surge voltage suppressor Body type
1 Piece(s)Available

3 Days

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-[Rc (R)] Rc1/4Non-Locking1.1Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaust
1 Piece(s)Available

3 Days

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust160 or Less[Rc (R)] Rc3/8Non-Locking1.4Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaust
1 Piece(s)Available

3 Days

Single UseDirectAC220V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-NPTF1/4Non-Locking1.1Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaust
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-[Rc (R)] Rc1/4Non-Locking1.1Non-locking push type (flush)With indicator light and surge voltage suppressorPilot common exhaust
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust160 or Less[Rc (R)] Rc3/8Lock1.4Locking type (tool required)With indicator light and surge voltage suppressorPilot common exhaust
1 Piece(s)Available

3 Days

Single UseDirect110/120 V ACDoubleSelf-Retaining2-Position Exhaust-[Rc (R)] Rc1/4Non-Locking1.1Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaust

Additional Products in this Category

Tech Support