(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Plug-In Cassette Type, SQ2000 Series Valve

5-Port Solenoid Valve, Plug-In Cassette Type, SQ2000 Series Valve
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

PDF

Part Number

Configured Part Number is shown.

Part Number
SQ2131N-51-C6-Q
SQ2131N-51-C8-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Tube Diameter
1 Piece(s)Available

3 Days

Ø6
1 Piece(s)Available

3 Days

Ø8

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Voltage DC24V Specifications Lubrication Free Valve Type 5-Port Valve
Actuation Single Status at Power Off Self-Recovery (Spring Return) Valve Positions 2-Position Exhaust
Applicable Cylinder Dia.(Ø) 40 or less Pipe Port Type One-Touch Plumbing Pressure Rating(MPa) 0.15 to 0.7
Driving Type Pilot Type Spool Pilot Air Supply Internal Seal Type Soft Seal
Manual Switch Non-Locking Plumbing Direct Plumbing CV Value 0.51
Manual Non-locking, push type (tool required) CE compliant Yes Piping specifications Side ported
Functions Negative common Back-pressure check valve None Port plug mounting port None

Additional Products in this Category

Tech Support