(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve (Part Numbers)

5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

PDF

Part Number

Configured Part Number is shown.

SQ1331N-51-C4-Q

Part Number
SQ1331N-51-C4-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Specifications Valve Type Actuation Status at Power Off Valve Positions Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Seal Type Manual Switch CV Value Manual CE compliant Piping specifications Functions Back-pressure check valve Port plug mounting port
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseLubrication Free5-Port ValveDoubleSelf-Recovery (Spring Return)3-Position Closed CenterØ40.2 to 0.7InternalSoft SealNon-Locking0.15Non-locking, push type (tool required)YesSide portedNegative commonNoneNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Voltage DC24V Applicable Cylinder Dia.(Ø) 40 or less
Pipe Port Type One-Touch Plumbing Driving Type Pilot Type Spool Plumbing Direct Plumbing

Please check the type/dimensions/specifications of the part SQ1331N-51-C4-Q in the 5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve series.

Products like this...

Part Number
SQ1130-5B1-C4
SQ1130-5B1-C6
SQ1130-5B1-C6-M
SQ1331N-51-C6-Q
SQ1430-51-C6
SQ1431-51-C4
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Specifications Valve Type Actuation Status at Power Off Valve Positions Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Seal Type Manual Switch CV Value Manual CE compliant Piping specifications Functions Back-pressure check valve Port plug mounting port
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseStandard / Lubrication Free5-Port Valve[Single] SingleSelf-Recovery (Spring Return)2-Position ExhaustØ40.1 to 0.7InternalStandardLock0.14Locking type (tool required)NoneSide portedStandard type (0.4 W)NoneNone
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseStandard / Lubrication Free5-Port Valve[Single] SingleSelf-Recovery (Spring Return)2-Position ExhaustØ60.1 to 0.7InternalStandardLock0.14Locking type (tool required)NoneSide portedStandard type (0.4 W)NoneNone
1 Piece(s)Available

Quote

Single UseDirectStandard / Lubrication Free5-Port Valve[Single] SingleSelf-Recovery (Spring Return)2-Position ExhaustØ60.1 to 0.7InternalStandardLock0.14Locking type (tool required)NoneSide portedStandard type (0.4 W)NoneNone
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseLubrication Free5-Port ValveDoubleSelf-Recovery (Spring Return)3-Position Closed CenterØ60.2 to 0.7InternalSoft SealNon-Locking0.15Non-locking, push type (tool required)YesSide portedNegative commonNoneNone
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseStandard / Lubrication Free5-Port ValveDoubleSelf-Recovery (Spring Return)3-PositionExhaust CenterØ60.1 to 0.7InternalStandardNon-Locking0.14Non-locking, push type (tool required)NoneSide portedStandard type (0.4 W)NoneNone
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseStandard / Lubrication Free5-Port ValveDoubleSelf-Recovery (Spring Return)3-PositionExhaust CenterØ40.2 to 0.7InternalSoft SealNon-Locking0.15Non-locking, push type (tool required)NoneSide portedStandard type (0.4 W)NoneNone

Additional Products in this Category

Tech Support