(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC Solenoid Valve.
[Features]
· Built-in full-wave rectifier
· The pilot valve features a built-in strainer
Part Number
Configured Part Number is shown.
Part Number |
---|
VF3440-5DZ1-02 |
VF5144-3DZ1-04N |
Loading...
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Standard | Valve Type | 5-Port Valve | Status at Power Off | Self-Recovery (Spring Return) |
Pressure Rating(MPa) | 0.15 to 0.7 | Driving Type | Pilot Type Spool | Pilot Air Supply | Internal |
Seal Type | Soft Seal | Manual Switch | Non-Locking | Plumbing | Sub-Base Plumbing |
Coil specifications | Standard | Lead wire electrical entry | DIN terminal (with connector) | Manual | Non-locking, push type |
Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy