(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series (Part Numbers)

5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Built-in full-wave rectifier
· The pilot valve features a built-in strainer

PDF

Part Number

Configured Part Number is shown.

VF3140-5YOR1-02

Part Number
VF3140-5YOR1-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-[Rc (R)] Rc1/40.15 to 0.7Non-Locking0.64StandardDIN (EN175301-803) terminal (without connector)Non-locking, push typeWith surge voltage suppressor (non-polar)Individual pilot valve exhaust type

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Specifications Standard Valve Type 5-Port Valve Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal Plumbing Sub-Base Plumbing

Please check the type/dimensions/specifications of the part VF3140-5YOR1-02 in the 5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series series.

Products like this...

Part Number
VF3140-3D1-02
VF3140-3DZ1
VF3140-3DZ1-02
VF3140-5YZ1-02
VF3140K-1MZ1-02
VF3140K-3D1
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options
1 Piece(s)Available

Quote

AC110V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-[Rc (R)] Rc1/40.15 to 0.7Non-Locking0.64StandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

AC110V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open---0.15 to 0.7Non-Locking-StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

AC110V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-[Rc (R)] Rc1/40.15 to 0.7Non-Locking0.64StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-[Rc (R)] Rc1/40.15 to 0.7Non-Locking0.64StandardDIN (EN175301-803) terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

AC100V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-[Rc (R)] Rc1/40.15~1Non-Locking0.64StandardM plug connector, lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

AC110V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open---0.15~1Non-Locking-StandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorIndividual pilot valve exhaust type

Additional Products in this Category

Tech Support