(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength
Part Number
Configured Part Number is shown.
SYJ7120-5D-01
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Voltage | DC24V | Specifications | Standard / Lubrication Free | Valve Type | 5-Port Valve |
Actuation | Single | Status at Power Off | Self-Recovery (Spring Return) | Valve Positions | 2-Position Normally Open |
Pipe Port Type | Rc | Port Size | 1/8 | Pressure Rating(MPa) | 0.15 to 0.7 |
Driving Type | Pilot Type Spool | Pilot Air Supply | Internal | Seal Type | Soft Seal |
Manual Switch | Non-Locking | Plumbing | Direct Plumbing | CV Value | 0.58 |
Coil specifications | Standard | Lead wire electrical entry | DIN terminal (with connector) | Manual | Non-locking, push type |
Indicator light / Surge voltage suppressor | Without indicator light / surge voltage suppressor | Bracket | No bracket | Made to order specifications | None |
CE compliant | None | Body options | Individual pilot valve exhaust type |
Please check the type/dimensions/specifications of the part SYJ7120-5D-01 in the 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy