(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series (Part Numbers)

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

PDF

Part Number

Configured Part Number is shown.

SYJ3143-5LOZ-Q

Part Number
SYJ3143-5LOZ-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Pipe Port Type Port Size Pressure Rating
(MPa)
Plumbing CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Body options
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Pressure Differential Return)--0.15 to 0.7Sub-Base Plumbing0.12L plug connector (without connector)With indicator light and surge voltage suppressorYesMain valve / pilot valve (common exhaust type)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard Valve Type 5-Port Valve
Valve Positions 2-Position Exhaust Driving Type Pilot Type Spool Pilot Air Supply Internal
Seal Type Soft Seal Manual Switch Non-Locking Coil specifications Standard
Manual Non-locking, push type Bracket No bracket

Please check the type/dimensions/specifications of the part SYJ3143-5LOZ-Q in the 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series series.

Products like this...

Part Number
SYJ3120-5GS-M3
SYJ3120-6GS-M3
SYJ3120-6LZ-M3
SYJ3143-5LOU
SYJ3143-5LOU-Q
SYJ3240-5LZ-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Pipe Port Type Port Size Pressure Rating
(MPa)
Plumbing CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Body options
1 Piece(s)Available

3 Days

Single UseDirectDC24V[Single] SingleSelf-Recovery (Pressure Differential Return)MM30.15 to 0.7Direct Plumbing-Grommet lead wire length: 300 mmWith surge voltage suppressorNonePilot valve (individual exhaust type)
1 Piece(s)Available

3 Days

Single UseDirectDC12V[Single] SingleSelf-Recovery (Pressure Differential Return)MM30.15 to 0.7Direct Plumbing-Grommet lead wire length: 300 mmWith surge voltage suppressorNonePilot valve (individual exhaust type)
1 Piece(s)Available

3 Days

Single UseDirectDC12V[Single] SingleSelf-Recovery (Pressure Differential Return)MM30.15 to 0.7Direct Plumbing-L plug connector, lead wire length 300 mmWith indicator light and surge voltage suppressorNonePilot valve (individual exhaust type)
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Pressure Differential Return)--0.15 to 0.7Sub-Base Plumbing0.12L plug connector (without connector)With indicator light / surge voltage suppressor (non-polarized)NoneMain valve / pilot valve (common exhaust type)
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Pressure Differential Return)--0.15 to 0.7Sub-Base Plumbing0.12L plug connector (without connector)With indicator light / surge voltage suppressor (non-polarized)YesMain valve / pilot valve (common exhaust type)
1 Piece(s)Available

8 Days

Single UseDirectDC24VDoubleSelf-RetainingMM50.1 to 0.7Sub-Base Plumbing-L plug connector, lead wire length 300 mmWith indicator light and surge voltage suppressorNonePilot valve (individual exhaust type)

Additional Products in this Category

Tech Support