(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series (Part Numbers)

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

PDF

Part Number

Configured Part Number is shown.

SYJ3130-5MZ

Part Number
SYJ3130-5MZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Valve Type Actuation Status at Power Off Valve Positions Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch Plumbing CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body options
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V4-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally Closed--0.15 to 0.7Non-LockingSub-Base Plumbing-StandardM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNonePilot valve (individual exhaust type)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ3130-5MZ in the 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series series.

Products like this...

Part Number
SYJ3120-5G-M3
SYJ3120-5G-M3-F
SYJ3120-5G-M3-Q
SYJ3133-3MZ
SYJ3133-5LOZ
SYJ3133-5LOZD
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Valve Type Actuation Status at Power Off Valve Positions Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch Plumbing CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body options
1 Piece(s)Available

3 Days

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNonePilot valve (individual exhaust type)
1 Piece(s)Available

Quote

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNonePilot valve (individual exhaust type)
1 Piece(s)Available

Quote

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketYesPilot valve (individual exhaust type)
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseAC110V4-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally Closed--0.15 to 0.7Non-LockingSub-Base Plumbing-StandardM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneMain valve / pilot valve (common exhaust type)
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24V4-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally Closed--0.15 to 0.7Non-LockingSub-Base Plumbing-StandardL plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneMain valve / pilot valve (common exhaust type)
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24V4-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally Closed--0.15 to 0.7LockSub-Base Plumbing-StandardL plug connector (without connector)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNoneMain valve / pilot valve (common exhaust type)

Additional Products in this Category

Tech Support