(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series (Part Numbers)

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

PDF

Part Number

Configured Part Number is shown.

SYJ3123-5LZ-M3

Part Number
SYJ3123-5LZ-M3
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Valve Type Actuation Status at Power Off Valve Positions Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch Plumbing CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body options
1 Piece(s)Available

Quote

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardL plug connector, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneMain valve / pilot valve (common exhaust type)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ3123-5LZ-M3 in the 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series series.

Products like this...

Part Number
SYJ3120-5G-M3
SYJ3120-5G-M3-F
SYJ3120-5G-M3-Q
SYJ3123-5LZD-M3
SYJ3123-5WOZ-M3
SYJ3123-6G-M3
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Valve Type Actuation Status at Power Off Valve Positions Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch Plumbing CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body options
1 Piece(s)Available

3 Days

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNonePilot valve (individual exhaust type)
1 Piece(s)Available

Quote

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNonePilot valve (individual exhaust type)
1 Piece(s)Available

Quote

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketYesPilot valve (individual exhaust type)
1 Piece(s)Available

Quote

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7LockDirect Plumbing-StandardL plug connector, lead wire length 300 mmPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNoneMain valve / pilot valve (common exhaust type)
1 Piece(s)Available

Quote

Single UseDirectDC24V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardM8 connector (without cable)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneMain valve / pilot valve (common exhaust type)
1 Piece(s)Available

3 Days

Single UseDirectDC12V5-Port Valve[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position ExhaustMM30.15 to 0.7Non-LockingDirect Plumbing-StandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneMain valve / pilot valve (common exhaust type)

Additional Products in this Category

Tech Support