(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve Body Ported Single Unit SY7000 Series (Part Numbers)

5-Port Solenoid Valve Body Ported Single Unit SY7000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

SY7120-4DZ-02

Part Number
SY7120-4DZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Connecting Tube Diameter Pressure Rating
(MPa)
Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant
1 Piece(s)Available

3 Days

AC220VStandard / Drip-Proof / Lubrication Free[Single] Single2-Position Exhaust100 or Less[Rc (R)] Rc1/4-0.15 to 0.7Non-Locking0.93DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Valve Type 5-Port Valve Status at Power Off Self-Retaining Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal Plumbing Direct Plumbing
Coil specifications Standard

Please check the type/dimensions/specifications of the part SY7120-4DZ-02 in the 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series series.

Products like this...

Part Number
SY7120-3DZ-02T
SY7120-3DZE-02
SY7120-3LZ-02
SY7120-4DZ-02T
SY7120-5DZ-02
SY7120-5DZ-02N
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Connecting Tube Diameter Pressure Rating
(MPa)
Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free / Drip-Proof[Single] Single2-Position Exhaust100 or LessNPTF1/4-0.15 to 0.7Non-Locking0.93DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNone
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free / Drip-Proof[Single] Single2-Position Exhaust100 or Less[Rc (R)] Rc1/4-0.15 to 0.7Lock0.93DIN terminal / With connectorPush-turn locking hand-operated typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNone
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free[Single] Single2-Position Exhaust100 or Less[Rc (R)] Rc1/4-0.15 to 0.7Non-Locking0.93L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNone
1 Piece(s)Available

3 Days

AC220VStandard / Lubrication Free / Drip-Proof[Single] Single2-Position Exhaust100 or LessNPTF1/4-0.15 to 0.7Non-Locking0.93DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNone
1 Piece(s)Available

3 Days

DC24VStandard / Lubrication Free / Drip-Proof[Single] Single2-Position Exhaust100 or Less[Rc (R)] Rc1/4-0.15 to 0.7Non-Locking0.93DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNone
1 Piece(s)Available

3 Days

DC24VStandard / Lubrication Free / Drip-Proof[Single] Single2-Position Exhaust100 or LessNPT1/4-0.15 to 0.7Non-Locking0.93DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNone

Additional Products in this Category

Tech Support