(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3‑Port Direct Operated Solenoid Valve - Metal Seal VS3135/3145 Series

3‑Port Direct Operated Solenoid Valve - Metal Seal VS3135/3145 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Direct operated solenoid valve.
· The main valve structure is a metal seal type.
· · Can be used at pressures starting at 0 MPa.
· Supports multiple different pressure supplies.
· Manifold type: VVS310, VVS311.

Part Number

Configured Part Number is shown.

Part Number
VS3135-021
VS3135-023
VS3135-023T-N
VS3135-025
VS3135-025TP
VS3135-031
VS3135-031T
VS3135-031TZ
VS3135-031WTBP
VS3135-032
VS3135-033
VS3135-033-T
VS3135-033P
VS3135-033P-N
VS3135-033P-T
VS3135-033TZ
VS3135-033TZ-N
VS3135-034P-T
VS3135-035
VS3135-035-N
VS3135-035P
VS3135-035T
VS3135-035TL
VS3135-035TLP
VS3135-035TZ
VS3135-042
VS3135-043
VS3135-043T
VS3135-043TL
VS3135-044
VS3135-045
VS3135-045P
VS3135-045TZ
VS3145-041
VS3145-043
VS3145-043-N
VS3145-043-T
VS3145-043T
VS3145-043TL-N
VS3145-043TLP
VS3145-043TLP-N
VS3145-043TP
VS3145-044
VS3145-045
VS3145-045-T
VS3145-045P
VS3145-045T
VS3145-045TL
VS3145-045TZ
VS3145-063
VS3145-063-T
VS3145-063T
VS3145-063TLP
VS3145-063TZ
VS3145-063TZP
VS3145-065
VS3145-065P
VS3145-065TL
VS3145-065TLP
VS3145-065TZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Pipe Port Type Port Size CV Value Lead wire electrical entry Option Body size
1 Piece(s)Available

Quote

AC100V[Rc (R)] Rc1/41.5GrommetNone3/8 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc1/41.5GrommetNone3/8 standard
1 Piece(s)Available

Quote

AC110VNPT1/41.5Terminal conduitNone3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/41.5GrommetNone3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/41.5Terminal conduitManual (lock type)3/8 standard
1 Piece(s)Available

Quote

AC100V[Rc (R)] Rc3/81.8GrommetNone3/8 standard
1 Piece(s)Available

Quote

AC100V[Rc (R)] Rc3/81.8Terminal conduitNone3/8 standard
1 Piece(s)Available

Quote

AC100V[Rc (R)] Rc3/81.8Terminal conduit, with surge voltage suppressor (with AXT307-1-□)None3/8 standard
1 Piece(s)Available

Quote

AC100V[Rc (R)] Rc3/81.8Drip-proof conduit terminal (through hole metallic fittings used)Manual (lock type)3/8 standard
1 Piece(s)Available

Quote

AC200V[Rc (R)] Rc3/81.8GrommetNone3/8 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc3/81.8GrommetNone3/8 standard
1 Piece(s)Available

Quote

AC110VNPTF3/81.8GrommetNone3/8 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc3/81.8GrommetManual (lock type)3/8 standard
1 Piece(s)Available

Quote

AC110VNPT3/81.8GrommetManual (lock type)3/8 standard
1 Piece(s)Available

Quote

AC110VNPTF3/81.8GrommetManual (lock type)3/8 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc3/81.8Terminal conduit, with surge voltage suppressor (with AXT307-1-□)None3/8 standard
1 Piece(s)Available

Quote

AC110VNPT3/81.8Terminal conduit, with surge voltage suppressor (with AXT307-1-□)None3/8 standard
1 Piece(s)Available

Quote

AC220VNPTF3/81.8GrommetManual (lock type)3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/81.8GrommetNone3/8 standard
1 Piece(s)Available

Quote

DC24VNPT3/81.8GrommetNone3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/81.8GrommetManual (lock type)3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/81.8Terminal conduitNone3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/81.8Terminal conduit, with lightNone3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/81.8Terminal conduit, with lightManual (lock type)3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/81.8Terminal conduit, with surge voltage suppressor (with AXT307-1-□)None3/8 standard
1 Piece(s)Available

Quote

AC200V[Rc (R)] Rc1/22.3GrommetNone3/8 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc1/22.3GrommetNone3/8 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc1/22.3Terminal conduitNone3/8 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc1/22.3Terminal conduit, with lightNone3/8 standard
1 Piece(s)Available

Quote

AC220V[Rc (R)] Rc1/22.3GrommetNone3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/22.3GrommetNone3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/22.3GrommetManual (lock type)3/8 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/22.3Terminal conduit, with surge voltage suppressor (with AXT307-1-□)None3/8 standard
1 Piece(s)Available

Quote

AC100V[Rc (R)] Rc1/24.8GrommetNone1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc1/24.8GrommetNone1/2 standard
1 Piece(s)Available

Quote

AC110VNPT1/24.8GrommetNone1/2 standard
1 Piece(s)Available

Quote

AC110VNPTF1/24.8GrommetNone1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc1/24.8Terminal conduitNone1/2 standard
1 Piece(s)Available

Quote

AC110VNPT1/24.8Terminal conduit, with lightNone1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc1/24.8Terminal conduit, with lightManual (lock type)1/2 standard
1 Piece(s)Available

Quote

AC110VNPT1/24.8Terminal conduit, with lightManual (lock type)1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc1/24.8Terminal conduitManual (lock type)1/2 standard
1 Piece(s)Available

Quote

AC220V[Rc (R)] Rc1/24.8GrommetNone1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/24.8GrommetNone1/2 standard
1 Piece(s)Available

Quote

DC24VNPTF1/24.8GrommetNone1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/24.8GrommetManual (lock type)1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/24.8Terminal conduitNone1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/24.8Terminal conduit, with lightNone1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc1/24.8Terminal conduit, with surge voltage suppressor (with AXT307-1-□)None1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc3/45.1GrommetNone1/2 standard
1 Piece(s)Available

Quote

AC110VNPTF3/45.1GrommetNone1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc3/45.1Terminal conduitNone1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc3/45.1Terminal conduit, with lightManual (lock type)1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc3/45.1Terminal conduit, with surge voltage suppressor (with AXT307-1-□)None1/2 standard
1 Piece(s)Available

Quote

AC110V[Rc (R)] Rc3/45.1Terminal conduit, with surge voltage suppressor (with AXT307-1-□)Manual (lock type)1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/45.1GrommetNone1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/45.1GrommetManual (lock type)1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/45.1Terminal conduit, with lightNone1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/45.1Terminal conduit, with lightManual (lock type)1/2 standard
1 Piece(s)Available

Quote

DC24V[Rc (R)] Rc3/45.1Terminal conduit, with surge voltage suppressor (with AXT307-1-□)None1/2 standard

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Specifications Standard / Lubrication Free Valve Type 3-Port Valve Actuation Single
Status at Power Off Self-Recovery (Spring Return) Valve Positions 2-Position Normally Closed Pressure Rating(MPa) 0 to 1.0
Driving Type Linear Motion Spool Seal Type Standard Plumbing Direct Plumbing

Additional Products in this Category

Tech Support