(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series
  • Volume Discount

An air operated valve made by SMC.
[Features]
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
· Body with outstanding corrosion resistance (New PFA)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LVA10-01-A
LVA10-02F-A
LVA20-01-A1-Z
LVA20-01N-A-Z
LVA20-02-A1-Z
LVA20-02-A4-Z
LVA20-02-A-V-Z
LVA20-02-A-Z
LVA20-02-C1-Z
LVA20-02-C4-Z
LVA20-02-N4-Z
LVA20-02F-A-Z
LVA20-02N-B4-Z
LVA20-02N-B-Z
LVA30-02-A1
LVA30-02N-A1
LVA30-03-A
LVA30-03-B
LVA30-03-C
LVA30-03N-A
LVA30-03N-C4
LVA31-03-A
LVA31-03-C
LVA31-03F-C
LVA40-04-A
LVA40-04-A1
LVA40-04-G
LVA40-04N-A
LVA50-06-A-V
LVA50-06-B
LVA50-06-B-V
LVA50-06-E
LVA50-06F-B
LVA50-06N-A1
LVA51-06-B
LVA60-10-A4
LVA60-10N-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fluid Switching Type Connection Type Plumbing Thread Nominal Operating Temperature Range
(℃)
Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Diaphragm
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/8--NoneSUSNone-M5PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedG1/40~602NoneSUSNone-M5PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/8--With flow rate adjustmentSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT1/8--NoneSUSNone-NPT 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/4--With flow rate adjustmentSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/4--With indicatorSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

Vacuum / ChemicalNormally Closed[Rc (R)] Rc1/4--NoneSUSVacuum specification-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/40~604NoneSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/40~604With flow rate adjustmentPFANone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/40~604With indicatorPFANone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/40~604With indicatorPFANoneAmmonium hydroxide compatibleRc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedG1/4--NoneSUSNone-G 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT1/4--With indicatorPPSNone-NPT 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT1/40~604NonePPSNone-NPT 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/4--With flow rate adjustmentSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT1/40~608With flow rate adjustmentSUSNone-NPT 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc3/8--NoneSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc3/8--NonePPSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc3/8--NonePFANone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT3/8--NoneSUSNone-NPT 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT3/80~608With indicatorPFANone-NPT 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Open[Rc (R)] Rc3/8--NoneSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Open[Rc (R)] Rc3/8--NonePFANone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally OpenG3/80~608NonePFANone-G 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/2--NoneSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/2--With flow rate adjustmentSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1/2--NonePPSNone-Rc 1/8NBR
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT1/2--NoneSUSNone-NPT 1/8PTFE
1 Piece(s)Available

Quote

Vacuum / ChemicalNormally Closed[Rc (R)] Rc3/4--NoneSUSVacuum specification-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc3/4--NonePPSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

Vacuum / ChemicalNormally Closed[Rc (R)] Rc3/4--NonePPSVacuum specification-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc3/40~6020NoneSUSNone-Rc 1/8EPDM
1 Piece(s)Available

Quote

ChemicalNormally ClosedG3/40~6020NonePPSNone-G 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT3/4--With flow rate adjustmentSUSNone-NPT 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Open[Rc (R)] Rc3/4--NonePPSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally Closed[Rc (R)] Rc1-22With indicatorSUSNone-Rc 1/8PTFE
1 Piece(s)Available

Quote

ChemicalNormally ClosedNPT1-22NoneSUSNone-NPT 1/8PTFE

Loading...

  1. 1

Basic Information

Operating Environment Standard Type Air Operating Type Number of Solenoids Single Solenoid
Application Individual Item Driving Type Pilot Type Range of Operating Pressure Difference(MPa) 0.3::0.5

Additional Products in this Category

Tech Support