| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | - | - | FKM | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | - | - | - | FKM | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | -5~50 | - | 110 V AC | NBR | With light | None | - | None | Conduit terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | -5~50 | - | 24 V DC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | -5~50 | - | 24 V DC | NBR | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | -5~50 | - | 24 V DC | NBR | None | None | 300 | None | Grommet with surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | NPT | 1/4 | - | -5~50 | - | 24 V DC | FKM | None | None | - | None | DIN terminal |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~60 | 15 | - | NBR | None | Included | - | None | None |
| 1 Piece(s) | Available |
3 Days
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~60 | 15 | - | NBR | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | - | - | - | FKM | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~60 | 15 | - | FKM | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | NPT | 1/2 | - | - | - | - | FKM | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Open | [Rc (R)] Rc | 3/8 | - | - | - | - | NBR | None | Included | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | - | 11 | - | NBR | None | Included | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | - | 11 | - | NBR | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | - | 11 | - | NBR | None | Included | - | None | None |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | - | 110 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | - | 24 V DC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | - | 24 V DC | NBR | With light | Included | - | CE compliant product | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | - | 24 V DC | NBR | With light | None | - | CE compliant product | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | - | 100 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | - | 100 V AC | NBR | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | - | 110 V AC | NBR | None | None | - | None | DIN terminal |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | - | 110 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | - | 24 V DC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 15 | 24 V DC | NBR | With light | None | - | CE compliant product | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 15 | 100 V AC | FKM | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | - | 24 V DC | FKM | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | 11 | 24 V DC | NBR | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 100 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 100 V AC | NBR | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 110 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 24 V DC | NBR | None | Included | - | None | DIN terminal |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 24 V DC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 24 V DC | NBR | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | NPT | 1/2 | - | -5~50 | 11 | 110 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | NPT | 1/2 | - | -5~50 | 11 | 24 V DC | NBR | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | 11 | 100 V AC | FKM | None | None | - | None | DIN terminal |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | 11 | 110 V AC | FKM | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | 11 | 24 V DC | FKM | None | Included | - | None | DIN terminal |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | 11 | 24 V DC | FKM | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | - | -5~50 | 11 | 24 V DC | FKM | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 100 V AC | FKM | None | None | - | None | DIN terminal |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 110 V AC | FKM | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 24 V DC | FKM | None | None | - | None | DIN terminal |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 24 V DC | FKM | None | Included | - | None | DIN terminal |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 24 V DC | FKM | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 24 V DC | FKM | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | -5~50 | 11 | 24 V DC | FKM | With light | None | - | CE compliant product | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
3 Days
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | -5~60 | 20 | - | NBR | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | -5~60 | 20 | - | NBR | None | Included | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | - | - | - | FKM | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | G | 3/4 | - | - | - | - | FKM | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Air Operating Type | Normally Closed | NPT | 3/4 | - | - | - | - | FKM | None | None | - | None | None |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | -5~50 | 20 | 100 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | -5~50 | 20 | 110 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
3 Days
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | -5~50 | 20 | 24 V DC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | -5~50 | - | 24 V DC | NBR | With light | Included | - | None | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
3 Days
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | -5~50 | 20 | 24 V DC | NBR | With light | None | - | CE compliant product | DIN terminal with light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/4 | - | -5~50 | 14 | 110 V AC | NBR | With light | None | - | None | DIN terminal with light and surge voltage suppressor |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy