| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1/2 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1/2 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | Conduit terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1/2 | B | 110 V AC 50/60 Hz | NBR | None | Standard | Grommet | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1/2 | B | 220 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1/2 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 3/4 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 3/4 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 3/4 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 3/4 | B | 220 V AC 50/60 Hz | NBR | None | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 3/4 | B | 220 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 3/4 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Open | [Rc (R)] Rc | 1/2 | B | 24 V DC | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Open | [Rc (R)] Rc | 3/4 | B | 110 V AC 50/60 Hz | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| Water / Oil | Normally Open | [Rc (R)] Rc | 1/2 | H | 110 V AC 50/60 Hz | FKM | None | Hot water (up to 80°C) / Fuel oil (up to 80°C) | Conduit terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Closed | [Rc (R)] Rc | 1/2 | B | 24 V DC | NBR | None | Standard | Conduit | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Closed | [Rc (R)] Rc | 1/2 | B | 24 V DC | NBR | None | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Closed | [Rc (R)] Rc | 1/2 | B | 24 V DC | NBR | None | Standard | Grommet | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Closed | [Rc (R)] Rc | 3/4 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 | B | 100 V AC 50/60 Hz | NBR | With light | Standard | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 | B | 110 V AC 50/60 Hz | NBR | With light | Standard | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | Conduit terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 | B | 220 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | Conduit terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Open | [Rc (R)] Rc | 1 | B | 110 V AC 50/60 Hz | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Open | [Rc (R)] Rc | 1 | B | 24 V DC | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| Water / Oil | Normally Open | NPT | 1 | H | 110 V AC 50/60 Hz | FKM | None | Hot water (up to 80°C) / Fuel oil (up to 80°C) | Conduit terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Closed | [Rc (R)] Rc | 1 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Closed | [Rc (R)] Rc | 1 | B | 24 V DC | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 25 A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 1/4 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 32A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 1/4 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 32A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1 1/4 | B | 24 V DC | NBR | None | Standard | DIN terminal | 32A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1 1/4 | B | 24 V DC | NBR | With light | Standard | DIN terminal | 32A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 1/2 | B | 100 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 1/2 | B | 110 V AC 50/60 Hz | NBR | None | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 1/2 | B | 110 V AC 50/60 Hz | NBR | With light | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 1/2 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 1/2 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | Conduit terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 1 1/2 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1 1/2 | B | 110 V AC 50/60 Hz | NBR | None | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1 1/2 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1 1/2 | B | 24 V DC | NBR | None | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 1 1/2 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Open | [Rc (R)] Rc | 1 1/2 | B | 24 V DC | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Closed | [Rc (R)] Rc | 1 1/2 | B | 100 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 40A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 2 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 2 | B | 110 V AC 50/60 Hz | NBR | None | Standard | Grommet | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 2 | B | 220 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 2 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | [Rc (R)] Rc | 2 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | Conduit terminal | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 2 | B | 110 V AC 50/60 Hz | NBR | None | Standard | DIN terminal | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 2 | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Open | NPT | 2 | B | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 50A |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Open | [Rc (R)] Rc | 2 | B | 110 V AC 50/60 Hz | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 50A |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Open | [Rc (R)] Rc | 2 | B | 24 V DC | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Closed | [Rc (R)] Rc | 2 | B | 110 V AC 50/60 Hz | NBR | None | Standard | Grommet | 50A |
| 1 Piece(s) | Available |
Quote
| - | Normally Closed | [Rc (R)] Rc | 2 | B | 220 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 50A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy