(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series
  • Volume Discount

· A series of valves with a maximum change in volume of just 0.01 μL when opened or closed.
[Features]
· Body ported types and base mounted types.
· A compact direct operated 2/3 port solenoid valve for chemical liquids.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Various types of analytic and testing devices.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LVM20R3-5A1N
LVM20R3-5C1-Q
LVM20R3-5C1F-Q
LVM20R3-5C1N
LVM20R3Y-6A-Q
LVM205R-5A1F-Q
LVM205R-5A-Q
LVM205R-5C
LVM205R-5C-6-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Type Orifice Dia.
(Ø)
Voltage Power consumption
(W)
Lead wire length
(mm)
Liquid-contacting parts material Functions Subplate specifications CE compliant
1 Piece(s)Available

Quote

Normally Closed224 V DC2.5300Plate: PEEK / Diaphragm: EPDMStandard TypeMaterial: PVDF / Diameter: NPT 1/8None
1 Piece(s)Available

Quote

Normally Closed-24 V DC2.5300Plate: PEEK / Diaphragm: KalrezStandard TypeMaterial: PVDF / Diameter: Rc 1/8CE compliant
1 Piece(s)Available

Quote

Normally Closed-24 V DC2.5300Plate: PEEK / Diaphragm: KalrezStandard TypeMaterial: PVDF / Diameter: G1/8CE compliant
1 Piece(s)Available

Quote

Normally Closed-24 V DC2.5300Plate: PEEK / Diaphragm: KalrezStandard TypeMaterial: PVDF / Diameter: NPT 1/8None
1 Piece(s)Available

Quote

Normally Closed-12 V DCInrush: 4 / Holding: 0.6300Plate: PEEK / Diaphragm: EPDMWith power-saving circuitWithout sub-plateCE compliant
1 Piece(s)Available

Quote

Universal-24 V DC2.5300Plate: PEEK / Diaphragm: EPDMStandard TypeMaterial: PVDF / Diameter: G1/8CE compliant
1 Piece(s)Available

Quote

Universal-24 V DC2.5300Plate: PEEK / Diaphragm: EPDMStandard TypeWithout sub-plateCE compliant
1 Piece(s)Available

Quote

Universal-24 V DC2.5300Plate: PEEK / Diaphragm: KalrezStandard TypeWithout sub-plateNone
1 Piece(s)Available

Quote

Universal-24 V DC2.5600Plate: PEEK / Diaphragm: KalrezStandard TypeWithout sub-plateCE compliant

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Chemical Operating Environment Standard Type Electromagnetic Type
Body Material Resin Connection Type Others Operating Temperature Range(℃) 0::50
Driving Type Linear Motion Type Insulation Class B Pipe opening type (details) Base Mounted Type

Additional Products in this Category

Tech Support