(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Vacuum Pad ZP Series Pad Unit, Thin Type / Oval (ZP10UTS)

Vacuum Pad ZP Series Pad Unit, Thin Type / Oval ZP10UTS
  • Volume Discount

A thin type / oval pad for the ZP series.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZP10UTS

Part Number
ZP10UTS
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Pad type Rubber Group Material Pad diameter
(ø)
1 Piece(s)Available

3 Days

[Others] Low ProfilePad Only[Silicon Rubber] Silicone Rubber10

Loading...

  1. 1

Basic Information

Mounting Method Recessed Material Rubber Group Environment Standard

Please check the type/dimensions/specifications of the part ZP10UTS in the Vacuum Pad ZP Series Pad Unit, Thin Type / Oval series.

Products like this...

Part Number
ZP10CTS
ZP10UTF
ZP13CTN
ZP13UTN
ZP13UTS
ZP16CTF
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Pad type Rubber Group Material Pad diameter
(ø)
1 Piece(s)Available

Quote

[Others] Low ProfilePad Only / Thin Lip Part[Silicon Rubber] Silicone Rubber10
1 Piece(s)Available

Quote

[Others] Low ProfilePad OnlyFluororubber10
1 Piece(s)Available

Quote

[Others] Low ProfilePad Only / Thin Lip Part[Nitrile Rubber] NBR13
1 Piece(s)Available

Quote

[Others] Low ProfilePad Only[Nitrile Rubber] NBR13
1 Piece(s)Available

Quote

[Others] Low ProfilePad Only[Silicon Rubber] Silicone Rubber13
1 Piece(s)Available

Quote

[Others] Low ProfilePad Only / Thin Lip PartFluororubber16

Additional Products in this Category

Tech Support