(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suction pad with buffer.
[Features]
· A wide variety of models that can be used for a wide-range of applications.
· Lateral vacuum entry type.
· Vacuum entry port: with barbed fitting.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameter: 2 to 50 mm / 2 × 4 mm / 3.5 × 7 mm / 4 × 10 mm.
Part Number
Configured Part Number is shown.
ZPY02USJ6-N4-A8
Part Number |
---|
ZPY02USJ6-N4-A8 |
Loading...
Pad type | Standard | Mounting Method | Recessed | Material | Rubber Group |
---|---|---|---|---|---|
Environment | Standard | Vacuum Outlet Port | Barbed Couplers |
Please check the type/dimensions/specifications of the part ZPY02USJ6-N4-A8 in the Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series series.
Part Number |
---|
ZPY02UNJ6-N4-A8 |
ZPY04USJ6-N4-A8 |
ZPY06BSJ6-N4-A8 |
ZPY06USJ15-N4-A8 |
ZPY06USJ15-U4-A8 |
ZPY08BSJ6-N4-A8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy