(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Ejector With Valve And Switch ZM Series (Part Numbers)

Vacuum Ejector With Valve And Switch ZM Series
  • Volume Discount

An ejector manufactured by SMC.
[Features]
· All-in-one.
· Capable of manifolding.
· Maximum suction flow rate increased by 40%.
· Maximum vacuum pressure -84 kPa.
· Compact and lightweight.
· Air-operated type.

(i)Caution

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

ZM131H-Q5

Part Number
ZM131H-Q5
Part NumberMinimum order quantityVolume DiscountDays to Ship Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Suction Flow
(l/min)
Nozzle Dia. Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Manual Vacuum switch type Solenoid valve rated voltage Vacuum switch electrical entry
1 Piece(s)Available

3 Days

90Rc1/8Rc1/866[Others] 1.3mmAir-operated valve (supply/release valve), port diameter connection M5 × 0.8Air operated / without valveNoNon-locking push typeWithout switchAir operated / without valveNo

Loading...

  1. 1

Basic Information

Main Body Shape Square Shape Additional Function Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve Ultimate Vacuum(kPa) -84
Application Individual Item Operating Pressure Range(MPa) null::0.7 Operating Temperature Range(℃) 5:50
Body Material Aluminum Body type Single unit: with valve + standard silencer Vacuum port entry position Side and bottom entry
Vacuum break flow adjusting needle Without lock nut Customized specifications No CE-marked No
Standard supply pressure(MPa) 0.5

Please check the type/dimensions/specifications of the part ZM131H-Q5 in the Vacuum Ejector With Valve And Switch ZM Series series.

Products like this...

Part Number
ZM101H-K5LZ
ZM101H-K5LZ-E55L
ZM131H-K5LZ
ZM131HF-K5LZ-E55CL
ZM131HT-K5LOZ
ZM131HT-K5LZ-E55L
Part NumberMinimum order quantityVolume DiscountDays to Ship Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Suction Flow
(l/min)
Nozzle Dia. Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Manual Vacuum switch type Solenoid valve rated voltage Vacuum switch electrical entry
1 Piece(s)Available

3 Days

60Rc1/8Rc1/8501.0mmWith supply valve (N.C.) and release valveL-type plug connector, with 0.3‑m lead wireWith light/surge voltage suppressorNon-locking push typeWithout switch24 V DCNo
1 Piece(s)Available

Quote

60Rc1/8Rc1/8501.0mmWith supply valve (N.C.) and release valveL-type plug connector, with 0.3‑m lead wireWith light/surge voltage suppressorNon-locking push type1 output, without analog, 200° setting, PNP output (ZSE1)24 V DCGrommet type, with 0.3‑m lead wire (ZSE1)
1 Piece(s)Available

3 Days

90Rc1/8Rc1/866[Others] 1.3mmWith supply valve (N.C.) and release valveL-type plug connector, with 0.3‑m lead wireWith light/surge voltage suppressorNon-locking push typeWithout switch24 V DCNo
1 Piece(s)Available

3 Days

90[Others] G1/8G1/866[Others] 1.3mmWith supply valve (N.C.) and release valveL-type plug connector, with 0.3‑m lead wireWith light/surge voltage suppressorNon-locking push type1 output, without analog, 200° setting, PNP output (ZSE1)24 V DCConnector, 3‑m lead wire (ZSE1)
1 Piece(s)Available

3 Days

90[Others] NPTF1/8NPTF1/866[Others] 1.3mmWith supply valve (N.C.) and release valveL-type plug connector, without connectorWith light/surge voltage suppressorNon-locking push typeWithout switch24 V DCNo
1 Piece(s)Available

Quote

90[Others] NPTF1/8NPTF1/866[Others] 1.3mmWith supply valve (N.C.) and release valveL-type plug connector, with 0.3‑m lead wireWith light/surge voltage suppressorNon-locking push type1 output, without analog, 200° setting, PNP output (ZSE1)24 V DCGrommet type, with 0.3‑m lead wire (ZSE1)

Additional Products in this Category

Tech Support