(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An ejector manufactured by SMC.
[Features]
· All-in-one.
· Capable of manifolding.
· Maximum suction flow rate increased by 40%.
· Maximum vacuum pressure -84 kPa.
· Compact and lightweight.
· Air-operated type.
Part Number
Configured Part Number is shown.
ZM131HF-K5LZ-E55CL
Part Number |
---|
ZM131HF-K5LZ-E55CL |
Loading...
Main Body Shape | Square Shape | Additional Function | Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | Ultimate Vacuum(kPa) | -84 |
---|---|---|---|---|---|
Application | Individual Item | Operating Pressure Range(MPa) | null::0.7 | Operating Temperature Range(℃) | 5:50 |
Body Material | Aluminum | Body type | Single unit: with valve + standard silencer | Vacuum port entry position | Side and bottom entry |
Vacuum break flow adjusting needle | Without lock nut | Customized specifications | No | CE-marked | No |
Standard supply pressure(MPa) | 0.5 |
Please check the type/dimensions/specifications of the part ZM131HF-K5LZ-E55CL in the Vacuum Ejector With Valve And Switch ZM Series series.
Part Number |
---|
ZM101H-K5LZ |
ZM101H-K5LZ-E55L |
ZM131H-K5LZ |
ZM131H-Q5 |
ZM131HT-K5LOZ |
ZM131HT-K5LZ-E55L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy