| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.5mm | Air-operated valve (supply/release valve), port diameter connection M5 × 0.8 | Air operated / without valve | No | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | Air operated / without valve | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | [Others] G1/8 | G1/8 | Individual Item | 5:50 | - | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, without connector | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | CE-marked | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 17 | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | 15 | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | - | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Connector, 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | - | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Single unit: with valve + high noise reduction silencer | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter | - | Rc1/8 | Rc1/8 | Individual Item | - | - | 0.5mm | Without valve | Air operated / without valve | No | Non-locking push type | Without switch | Single unit: with standard silencer (without valve) | Side and bottom entry | Air operated / without valve | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter | - | Rc1/8 | Rc1/8 | Individual Item | - | - | 0.5mm | Without valve | Air operated / without valve | No | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with standard silencer (without valve) | Side and bottom entry | 100 V AC, 50/60 Hz | Grommet type, with 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter | - | Rc1/8 | Rc1/8 | Individual Item | - | - | 0.5mm | Without valve | L-type plug connector, with 0.3‑m lead wire | No | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Single unit: with standard silencer (without valve) | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter | - | Rc1/8 | Rc1/8 | Individual Item | - | - | 0.5mm | Without valve | Air operated / without valve | No | Non-locking push type | 1 output, without analog, 18 rotation setting diaphragm type, solid state (10 to 26 V DC) (ZSM1) | Single unit: with standard silencer (without valve) | Side and bottom entry | 100 V AC, 50/60 Hz | Grommet type, with 0.5‑m lead wire (ZSM1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter | - | [Others] NPTF1/8 | NPTF1/8 | Individual Item | - | - | 0.5mm | Without valve | Air operated / without valve | No | Non-locking push type | Without switch | Single unit: with standard silencer (without valve) | Side and bottom entry | Air operated / without valve | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | Rc1/8 | Rc1/8 | Manifolds | 5:50 | - | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | No | Non-locking push type | 2 outputs, without analog, 3 rotation settings (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.O.) and release valve | L-type plug connector, without lead wire (DC only) | With light/surge voltage suppressor | Non-locking push type | 2 outputs, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Without lead wire assembly with connector (ZSE1) | With lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.O.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 110 V AC, 50/60 Hz | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | Grommet type, with 0.3‑m lead wire (applicable to DC only) | With light/surge voltage suppressor | Locking type (slotted type) | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | With lock nut | No | CE-marked | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 18 rotation setting diaphragm type, reed (100 V AC/DC) (ZSM1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 3‑m lead wire (ZSM1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Locking type (slotted type) | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Connector, 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Locking type (slotted type) | 1 output, without analog, 200° setting, PNP output (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Connector, 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | Air-operated valve (supply/release valve), port diameter connection M5 × 0.8 | Air operated / without valve | No | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | Air operated / without valve | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] G1/8 | G1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, without connector | No | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation | 30 | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation | 30 | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 18 rotation setting diaphragm type, solid state (10 to 26 V DC) (ZSM1) | Single unit: with valve + standard silencer | Side and bottom entry | 12 V DC | Grommet type, with 3‑m lead wire (ZSM1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] NPTF1/8 | NPTF1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation | 33 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.7mm | With supply valve (N.C.) | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Locking type (slotted type) | 1 output, without analog, 18 rotation setting diaphragm type, solid state (10 to 26 V DC) (ZSM1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 3‑m lead wire (ZSM1) | Without lock nut | No | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 33 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 33 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Connector, 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 33 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | Double solenoid supply valve (with release valve) | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 33 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + high noise reduction silencer | Side entry | 24 V DC | No | Without lock nut | No | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) | Grommet type, with 0.3‑m lead wire (applicable to DC only) | No | Non-locking push type | Without switch | Single unit: with valve + high noise reduction silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + high noise reduction silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + high noise reduction silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] G1/8 | G1/8 | Individual Item | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + high noise reduction silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | CE-marked | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 33 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + high noise reduction silencer | Side and bottom entry | 24 V DC | Connector, 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Manifold: with common supply valve | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | Rc1/8 | Rc1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Connector, 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] G1/8 | G1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, without connector | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] G1/8 | G1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, without connector | With light/surge voltage suppressor | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | CE-marked | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] NPTF1/8 | NPTF1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.O.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Manifold: with common supply valve | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation | 30 | [Others] NPTF1/8 | NPTF1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Manifold: with common supply valve | Side and bottom entry | 110 V AC, 50/60 Hz | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation | 30 | [Others] NPTF1/8 | NPTF1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Locking type (slotted type) | 1 output, without analog, 18 rotation setting diaphragm type, solid state (10 to 26 V DC) (ZSM1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Grommet type, with 0.5‑m lead wire (ZSM1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] NPTF1/8 | NPTF1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 30 | [Others] NPTF1/8 | NPTF1/8 | Manifolds | 5:50 | 30 | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 33 | Rc1/8 | Rc1/8 | Manifolds | 5:50 | - | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Manifold: with common supply valve | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 33 | Rc1/8 | Rc1/8 | Manifolds | 5:50 | - | 0.7mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Locking type (slotted type) | Without switch | Manifold: with common supply valve | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Filter | 30 | [Others] G1/8 | G1/8 | Manifolds | - | 30 | 0.7mm | Without valve | L-type plug connector, with 0.3‑m lead wire | No | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Manifold: without common supply valve | Side and bottom entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 60 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 1.0mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side entry | 24 V DC | Connector, 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.35 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 60 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | - | 1.0mm | With supply valve (N.O.) and release valve | L-type plug connector, without lead wire (DC only) | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 60 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 50 | 1.0mm | With supply valve (N.O.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | No | 0.5 |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | 60 | Rc1/8 | Rc1/8 | Individual Item | 5:50 | 50 | 1.0mm | With supply valve (N.O.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy