| 1 Piece(s) | Available |
3 Days
| M3 ~ M8 | 0.5 to 0.8 | Threaded | Brass | Not Provided | [Steel] Free-cutting steel | 0.5 | 6 | M3 × 0.5 | None |
| 1 Piece(s) | Available |
3 Days
| M3 ~ M8 | 0.5 to 0.8 | Threaded | Brass | Not Provided | [Steel] Free-cutting steel | 0.5 | 10 | M4 × 0.7 | None |
| 1 Piece(s) | Available |
Same day
Stock | M3 ~ M8 | 0.5 to 0.8 | Threaded | Brass | Not Provided | [Steel] Free-cutting steel | 0.5 | 15 | M5 × 0.8 | None |
| 1 Piece(s) | Available |
Quote
| M3 ~ M8 | 0.5 to 0.8 | Threaded | Brass | Not Provided | [Steel] Free-cutting steel | - | 15 | M5 × 0.8 | High-temperature specifications (-5 to +100°C) |
| 1 Piece(s) | Available |
3 Days
| M3 ~ M8 | 1 to 1.75 | Threaded | Brass | Not Provided | [Steel] Free-cutting steel | 0.5 | 15 | M6 × 1 | None |
| 1 Piece(s) | Available |
Quote
| M3 ~ M8 | 1 to 1.75 | Threaded | Brass | Not Provided | [Steel] Free-cutting steel | 0.5 | 15 | M6 × 1 | High-temperature specifications (-5 to +100°C) |
| 1 Piece(s) | Available |
Same day
Stock | M3 ~ M8 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 0.5 | 20 | M8 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M3 ~ M8 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | - | 20 | M8 × 1.25 | High-temperature specifications (-5 to +100°C) |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 0.5 | 30 | M10 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 0.5 | 30 | M10 × 1.25 | High-temperature specifications (-5 to +100°C) |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 0.5 | 32 | M10 × 1.25 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 0.75 | 40 | M12 × 1.25 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 0.75 | 40 | M12 × 1.75 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 0.75 | 40 | M14 × 1.5 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 1 | 50 | M16 × 1.5 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 2 to 2.5 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 1 | 63 | M16 × 2 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 1 | 63 | M18 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | - | 63 | M18 × 1.5 | High-temperature specifications (-5 to +100°C) |
| 1 Piece(s) | Available |
Quote
| M20 ~ M26 | 2 to 2.5 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 1.25 | 80 | M20 × 2.5 | None |
| 1 Piece(s) | Available |
3 Days
| M20 ~ M26 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 1.25 | 80 | M22 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M20 ~ M26 | 2.5 or more | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | - | 100 | M24 × 3 | None |
| 1 Piece(s) | Available |
3 Days
| M20 ~ M26 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 2 | 100 | M26 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M27 to M28 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | - | 100 | M27 × 1.5 | None |
| 1 Piece(s) | Available |
3 Days
| M27 to M28 | 2 to 2.5 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 2 | 125 | M27 × 2 | None |
| 1 Piece(s) | Available |
3 Days
| M30 ~ M36 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 2.5 | 140 | M30 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M30 ~ M36 | 2 to 2.5 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | - | 160 | M33 × 2 | None |
| 1 Piece(s) | Available |
3 Days
| M30 ~ M36 | 1 to 1.75 | Threaded | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 3 | 160 | M36 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M3 ~ M8 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | - | 20 | M8 × 1 | None |
| 1 Piece(s) | Available |
3 Days
| M3 ~ M8 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 0.5 | 20 | M8 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 0.5 | 25 | M10 × 1.5 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 0.5 | 30 | M10 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | - | 32 | M10 × 1 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 0.75 | 40 | M12 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 0.75 | 40 | M12 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | - | 40 | M12 × 1.75 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 0.75 | 40 | M14 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 1 | 50 | M16 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 2 to 2.5 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | - | 63 | M16 × 2 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 1 | 63 | M18 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M20 ~ M26 | 2 to 2.5 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 1.25 | 80 | M20 × 2.5 | None |
| 1 Piece(s) | Available |
3 Days
| M20 ~ M26 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 1.25 | 80 | M22 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M20 ~ M26 | 2.5 or more | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | - | 100 | M24 × 3 | None |
| 1 Piece(s) | Available |
3 Days
| M20 ~ M26 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 2 | 100 | M26 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M27 to M28 | 2 to 2.5 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | - | 125 | M27 × 2 | None |
| 1 Piece(s) | Available |
Quote
| M30 ~ M36 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 2.5 | 140 | M30 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M30 ~ M36 | 2 to 2.5 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | - | 160 | M33 × 2 | None |
| 1 Piece(s) | Available |
3 Days
| M30 ~ M36 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 3 | 160 | M36 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M3 ~ M8 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | - | 20 | M8 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | 0.5 | 25 | M10 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | 0.5 | 30 | M10 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | - | 32 | M10 × 1 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | 0.5 | 32 | M10 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | - | 40 | M12 × 1.25 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | 0.75 | 40 | M14 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | - | 50 | M16 × 1.5 | None |
| 1 Piece(s) | Available |
3 Days
| M10 ~ M18 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | 1 | 63 | M18 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M20 ~ M26 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | 1.25 | 80 | M22 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M20 ~ M26 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | 2 | 100 | M26 × 1.5 | None |
| 1 Piece(s) | Available |
Quote
| M30 ~ M36 | 1 to 1.75 | Thru-Hole | [Steel] Carbon steel | Foot Hardware | [Steel] Chrome molybdenum steel | - | 140 | M30 × 1.5 | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy