(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod

CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod
  • Volume Discount

CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod enables locking at any position within the entire stroke.
[Features]
· Extension locking to prevent drops for press fitting jigs, etc.
· Retraction locking to prevent drops for lifters and hold clamping.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDLQA32-50DCM-B
CDLQA32-75DCM-B
CDLQA32-75DM-B
CDLQA32-100D-B
CDLQA32TF-50D-B
CDLQA40-50D-F
CDLQA40-50DCM-B-XC35
CDLQA40-50DM-B
CDLQA40-75D-B
CDLQA40-75D-B-M9NSDPC
CDLQA40-75DM-F
CDLQA40-100DM-F
CDLQA50-25DCM-B-XC35
CDLQA50-25DCM-F
CDLQA50-25DCM-F-P3DWAZ
CDLQA50-50D-F
CDLQA50-50D-F-A93
CDLQA50-75DM-B
CDLQA50-100DCM-F
CDLQA63-20D-B-XC35
CDLQA63-50D-F
CDLQA63-50DM-B
CDLQA63-75D-B
CDLQA63-75DCM-B
CDLQA63-75DM-F
CDLQA63-100DM-B
CDLQA63TN-100D-F-F79S
CDLQA80-50DC-B
CDLQA80-50DM-B
CDLQA80-75DM-F
CDLQA80-100D-B
CDLQA80-100DC-F
CDLQA100-100DM-B
CDLQA100TN-75D-F
CDLQB20-5DM-B
CDLQB20-10D-B
CDLQB20-10DM-B
CDLQB20-25D-B
CDLQB20-30DM-F
CDLQB20-35D-F
CDLQB20-50DM-F
CDLQB25-15DM-B
CDLQB25-20D-F
CDLQB25-35DC-B-M9BVL
CDLQB25-50D-B
CDLQB25-50D-F
CDLQB32-30D-F
CDLQB32-80DCM-B
CDLQB32-80DCM-B-M9BL3
CDLQB32-100D-F
CDLQB32TF-75D-F
CDLQB40-25D-B-XC35
CDLQB40-35D-B-XC35
CDLQB40-40DCM-B
CDLQB40-50DCM-B
CDLQB40-50DCM-B-M9BWZ
CDLQB40-50DCM-B-P3DWAZ
CDLQB40-80D-B
CDLQB40TF-30DCM-B
CDLQB40TF-100D-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications Locking Direction
1 Piece(s)Available

Quote

-32$3250$50Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetGWithout switch--Both ends tappedFemale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneExtension locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedMale rod endWith coil scraperRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcM9N0.5 (M12 4-pin A-cord [normal-key] plug connector)2Both ends tappedFemale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneExtension locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedMale rod endWith coil scraperRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneExtension locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcP3DWA52Both ends tappedMale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcA930.52Both ends tappedFemale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endWith coil scraperRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneRetraction locking
1 Piece(s)Available

Quote

-63$6375$75Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneExtension locking
1 Piece(s)Available

Quote

-63$63100$100NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetNPTF790.51Both ends tappedFemale rod endNoneExtension locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

-80$8075$75NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Both ends tappedFemale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Both ends tappedMale rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetNPTWithout switch--Both ends tappedFemale rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

-20$2010$10NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNoneRetraction locking
1 Piece(s)Available

Quote

-20$2010$10NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNoneRetraction locking
1 Piece(s)Available

3 Days

-20$2030$30NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

-25$2520$20NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNoneExtension locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetM ScrewM9BV32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetM ScrewWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNoneExtension locking
1 Piece(s)Available

Quote

-32$3230$30NoneBuilt-in magnetRcWithout switch--Through-hole (standard)Female rod endNoneExtension locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Through-hole (standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcM9B33Through-hole (standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Through-hole (standard)Female rod endNoneExtension locking
1 Piece(s)Available

Quote

-32$3275$75NoneBuilt-in magnetGWithout switch--Through-hole (standard)Female rod endNoneExtension locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Through-hole (standard)Female rod endWith coil scraperRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetRcWithout switch--Through-hole (standard)Female rod endWith coil scraperRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Through-hole (standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcWithout switch--Through-hole (standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetRcM9BW52Through-hole (standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

[Block Shape] Plate Cylinder--Rubber cushionBuilt-in magnetRcP3DWA52Through-hole (standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

-40$4080$80NoneBuilt-in magnetRcWithout switch--Through-hole (standard)Female rod endNoneRetraction locking
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetGWithout switch--Through-hole (standard)Male rod endNoneRetraction locking
1 Piece(s)Available

Quote

---NoneBuilt-in magnetGWithout switch--Through-hole (standard)Female rod endNoneRetraction locking

Loading...

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Additional Function With fall prevention function / With Intermediate Stop Function
Environment, Applications Standard Operating Pressure(MPa) 0.2 to 1.0

Additional Products in this Category

Tech Support