(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series (Part Numbers)

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series
  • Volume Discount

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDQSB25-40DM

Part Number
CDQSB25-40DM
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Stroke Type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

3 Days

2540StandardNone0.05 to 1.0Built-in magnetStandard strokeWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function High rigidity / high precision high class guide

Please check the type/dimensions/specifications of the part CDQSB25-40DM in the Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series series.

Products like this...

Part Number
CDQSB12-15DM
CDQSB12-20D
CDQSB12-20DC
CDQSB25-75DC
CQSB12-10D
CQSB16-10DC
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Stroke Type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

3 Days

1215StandardNone0.07 to 1.0Built-in magnetStandard strokeWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone
1 Piece(s)Available

3 Days

1220StandardNone0.07 to 1.0Built-in magnetStandard strokeWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone
1 Piece(s)Available

3 Days

1220StandardRubber cushion0.07 to 1.0Built-in magnetStandard strokeWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone
1 Piece(s)Available

3 Days

2575StandardRubber cushion0.05 to 1.0Built-in magnetLong strokeWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone
1 Piece(s)Available

3 Days

1210StandardNone0.07 to 1.0Without magnetStandard stroke---Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone
1 Piece(s)Available

3 Days

1610StandardRubber cushion0.07 to 1.0Without magnetStandard stroke---Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

Additional Products in this Category

Tech Support