(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series (Part Numbers)

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series
  • Volume Discount

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDQSB20-25DM-M9BWLS

Part Number
CDQSB20-25DM-M9BWLS
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Stroke Type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

Quote

2025StandardNone0.05 to 1.0Built-in magnetStandard strokeM9BW31Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function High rigidity / high precision high class guide

Please check the type/dimensions/specifications of the part CDQSB20-25DM-M9BWLS in the Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series series.

Products like this...

Part Number
CDQSB12-10D-M9BVL
CDQSB12-10D-M9PVL
CDQSB12-10DC
CDQSB20-25DM-M9BWVS
CDQSB20-25DM-M9PSAPC
CDQSB20-25DM-M9PWSDPC
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Stroke Type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

Quote

--StandardNone0.07 to 1.0Built-in magnetStandard strokeM9BV32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone
1 Piece(s)Available

Quote

--StandardNone0.07 to 1.0Built-in magnetStandard strokeM9PV32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone
1 Piece(s)Available

3 Days

1210StandardRubber cushion0.07 to 1.0Built-in magnetStandard strokeWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone
1 Piece(s)Available

Quote

--StandardNone0.05 to 1.0Built-in magnetStandard strokeM9BWV0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone
1 Piece(s)Available

Quote

--StandardNone0.05 to 1.0Built-in magnetStandard strokeM9P0.5 (M8 3-pin plug connector)2Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone
1 Piece(s)Available

Quote

2025StandardNone0.05 to 1.0Built-in magnetStandard strokeM9PW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

Additional Products in this Category

Tech Support