(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series (Part Numbers)

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series
  • Volume Discount

SMC soft start-up valve.
[Features]
· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.
· Power Consumption: 0.35 W.
· Improved flow rate characteristics: Up to 2.3 times C [dm3/(s·bar)]: 9.2.
· Energy saving: No air flow when switching the main valve.
· Improved adjustment sensitivity with a low speed air supply.
· Features a built-in silencer to save on space and for less overall work.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AV2000-F02-5DZB-A

 
Part Number
AV2000-F02-5DZB-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Flow Direction Pressure Gauge Size of Body Pressure Unit Bracket Silencer Coil rated voltage Lead wire electrical entry Protection circuit Manual operation CE compliant
1 Piece(s)Available

Quote

G1/4-[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20Nameplate and pressure gauge units: MPaNoneWithout built-in24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorPush-turn locking screwdriver-operated typeCompatible

Loading...

  1. 1

Basic Information

Regulator Unit Combination Soft Start-Up Valve Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part AV2000-F02-5DZB-A in the Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series series.

Products like this...

Part Number
AV2000-02BS-5DB-A
AV2000-02S-5DZB-A
AV2000-02S-5GZB-A
AV2000-N02-5DZB-Z-A
AV2000-N02S-5DZB-Z-A
AV3000-03-5DZB-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Flow Direction Pressure Gauge Size of Body Pressure Unit Bracket Silencer Coil rated voltage Lead wire electrical entry Protection circuit Manual operation CE compliant
1 Piece(s)Available

Quote

Rc1/4-[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20Nameplate and pressure gauge units: MPaYesBuilt-in24 V DCType D DIN terminal (with connector)NonePush-turn locking screwdriver-operated typeCompatible
1 Piece(s)Available

3 Days

Rc1/41[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20Nameplate and pressure gauge units: MPaNoneBuilt-in24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorPush-turn locking screwdriver-operated typeCompatible
1 Piece(s)Available

Quote

Rc1/4-[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20Nameplate and pressure gauge units: MPaNoneBuilt-in24 V DCGrommetIndicator light, surge voltage suppressorPush-turn locking screwdriver-operated typeCompatible
1 Piece(s)Available

3 Days

NPT1/41[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20Nameplate and pressure gauge units: psiNoneWithout built-in24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorPush-turn locking screwdriver-operated typeCompatible
1 Piece(s)Available

Quote

NPT1/4-[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20Nameplate and pressure gauge units: psiNoneBuilt-in24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorPush-turn locking screwdriver-operated typeCompatible
1 Piece(s)Available

Quote

Rc3/8-[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)30Nameplate and pressure gauge units: MPaNoneWithout built-in24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorPush-turn locking screwdriver-operated typeCompatible

Additional Products in this Category

Tech Support