(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Start-Up Valve AV2000/3000/4000/5000 Series (Part Numbers)

Soft Start-Up Valve AV2000/3000/4000/5000 Series
  • Volume Discount

Low power consumption Soft Start-Up Valve AV2000/3000/4000/5000 Series.
[Features]
· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.
· Includes manually operated supply and exhaust functions.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AV4000-04-3GSB

Part Number
AV4000-04-3GSB
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Filter Rating Max. Operating Pressure
(MPa)
Case materials Bowl guard Exhaust mechanism Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Residual Pressure Relief 3-Port Connection Valve Pressure Unit T shape spacer Coil rated voltage Lead wire electrical entry Protection circuit Manual operation CE compliant
1 Piece(s)Available

Quote

Rc1/2-1---[Standard Flow (Left to Right)] Flow Direction-No (No Pressure Port Plug)40----110 to 120 V AC (50/60 Hz)GrommetSurgeLocking type (tool required)Non-compatible

Loading...

  1. 1

Basic Information

Regulator Unit Combination Soft Start-Up Valve Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part AV4000-04-3GSB in the Soft Start-Up Valve AV2000/3000/4000/5000 Series series.

Products like this...

Part Number
AV2000-02-5DZ
AV2000-02-5DZ-Q
AV2000-02-5DZC
AV4000-04-5D
AV4000-04-5DZ
AV4000-04-5DZ-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Filter Rating Max. Operating Pressure
(MPa)
Case materials Bowl guard Exhaust mechanism Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Residual Pressure Relief 3-Port Connection Valve Pressure Unit T shape spacer Coil rated voltage Lead wire electrical entry Protection circuit Manual operation CE compliant
1 Piece(s)Available

3 Days

Rc1/4-1---[Standard Flow (Left to Right)] Flow Direction-No (No Pressure Port Plug)20----24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)Non-compatible
1 Piece(s)Available

Quote

Rc1/4-----[Standard Flow (Left to Right)] Flow Direction-No (No Pressure Port Plug)20----24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)Compatible
1 Piece(s)Available

3 Days

Rc1/4-1---[Standard Flow (Left to Right)] Flow Direction-No (No Pressure Port Plug)20----24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorLocking type (lever)Non-compatible
1 Piece(s)Available

3 Days

Rc1/2-1---[Standard Flow (Left to Right)] Flow Direction-No (No Pressure Port Plug)40----24 V DCType D DIN terminal (with connector)NoneNon-locking push type (flush)Non-compatible
1 Piece(s)Available

3 Days

Rc1/2-1---[Standard Flow (Left to Right)] Flow Direction-No (No Pressure Port Plug)40----24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)Non-compatible
1 Piece(s)Available

Quote

Rc1/2-----[Standard Flow (Left to Right)] Flow Direction-No (No Pressure Port Plug)40----24 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)Compatible

Additional Products in this Category

Tech Support