(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Single Action) With Locking Holes VHS20/30/40/50 Series (Part Numbers)

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Single Action) With Locking Holes VHS20/30/40/50 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Single Action) With Locking Holes by SMC.
[Features]
· The safety-measure manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
· Designed so that the supply and exhaust status of the air flow can be checked at a glance.
· When residual pressure is being released, the valve handle can be locked in position to prevent accidental operation.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VHS40-04A-X1

Part Number
VHS40-04A-X1
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Flow Direction Size of Body Pressure Unit Made to order specifications Handle/bonnet materials Bracket Silencer Handle color
1 Piece(s)Available

Quote

Rc1/21[Standard Flow (Left to Right)] Flow Direction40Product nameplate units: MPaBody redFlame-retardant PBTNoneWithout built-inRed

Loading...

  1. 1

Basic Information

Regulator Unit Combination IKOU Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part VHS40-04A-X1 in the Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Single Action) With Locking Holes VHS20/30/40/50 Series series.

Products like this...

Part Number
VHS20-01A-X1
VHS20-01B
VHS20-01B-B
VHS40-04B
VHS40-04B-B
VHS40-04B-B-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Flow Direction Size of Body Pressure Unit Made to order specifications Handle/bonnet materials Bracket Silencer Handle color
1 Piece(s)Available

Quote

Rc1/8-[Standard Flow (Left to Right)] Flow Direction20Product nameplate units: MPaBody redFlame-retardant PBTNoneWithout built-inRed
1 Piece(s)Available

Quote

Rc1/81[Standard Flow (Left to Right)] Flow Direction20Product nameplate units: MPaNoneAluminumNoneWithout built-inRed
1 Piece(s)Available

Quote

Rc1/81[Standard Flow (Left to Right)] Flow Direction20Product nameplate units: MPaNoneAluminumYesWithout built-inRed
1 Piece(s)Available

3 Days

Rc1/21[Standard Flow (Left to Right)] Flow Direction40Product nameplate units: MPaNoneAluminumNoneWithout built-inRed
1 Piece(s)Available

Quote

Rc1/2-[Standard Flow (Left to Right)] Flow Direction40Product nameplate units: MPaNoneAluminumYesWithout built-inRed
1 Piece(s)Available

Quote

Rc1/2-[Reverse Flow(Right to Left)] Flow Direction40Product nameplate units: MPaNoneAluminumYesWithout built-inRed

Additional Products in this Category

Tech Support