(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clean Air Filter SFD Series

Clean Air Filter SFD Series
  • Volume Discount

Clean Air Filter SFD Series with clear resin case.
[Features]
· Filtration: 0.01 μm.
· Initial pressure drop: 0.03 MPa.
· Maximum operating pressure: 1.0 MPa.
[Applications]
· Use with clean air blowers / ionizer blowers.
· Use for chamber substitution and fluid pumping.

PDF

Part Number

Configured Part Number is shown.

Part Number
SFD100-02
SFD100-02B
SFD100-C04
SFD100-C04C06B
SFD100-C06
SFD100-C06B
SFD100-C08
SFD100-C08B
SFD100-N02
SFD100-N02B
SFD102-02
SFD102-N02
SFD200-02
SFD200-C08
SFD200-C10
SFD200-C12
SFD200-N02
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal Connecting Tube Diameter Bowl Material Size of Body Accessory Connection type on OUT side Connection port diameter on OUT side Connection tube diameter on OUT side
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4-[Resin] Polycarbonate Case1NoneRc1/4-
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4-[Resin] Polycarbonate Case1BracketRc1/4-
1 Piece(s)Available

Quote

[One-Touch Plumbing] One-Touch Pipe-Ø4[Resin] Polycarbonate Case1NoneOne-touch piping-ø4
1 Piece(s)Available

Quote

[One-Touch Plumbing] One-Touch Pipe-Ø4[Resin] Polycarbonate Case1BracketOne-touch piping-ø6
1 Piece(s)Available

Same day

Stock

[One-Touch Plumbing] One-Touch Pipe-Ø6[Resin] Polycarbonate Case1NoneOne-touch piping-ø6
1 Piece(s)Available

Quote

[One-Touch Plumbing] One-Touch Pipe-Ø6[Resin] Polycarbonate Case1BracketOne-touch piping-ø6
1 Piece(s)Available

3 Days

[One-Touch Plumbing] One-Touch Pipe-Ø8[Resin] Polycarbonate Case1NoneOne-touch piping-ø8
1 Piece(s)Available

Quote

[One-Touch Plumbing] One-Touch Pipe-Ø8[Resin] Polycarbonate Case1BracketOne-touch piping-ø8
1 Piece(s)Available

Quote

[NPT] NPT1/4-[Resin] Polycarbonate Case1NoneNPT1/4-
1 Piece(s)Available

Quote

[NPT] NPT1/4-[Resin] Polycarbonate Case1BracketNPT1/4-
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4-[Metal] Stainless Steel1NoneRc1/4-
1 Piece(s)Available

Quote

[NPT] NPT1/4-[Metal] Stainless Steel1NoneNPT1/4-
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4-[Resin] Polycarbonate Case2NoneRc1/4-
1 Piece(s)Available

Quote

[One-Touch Plumbing] One-Touch Pipe-Ø8[Resin] Polycarbonate Case2NoneOne-touch piping-ø8
1 Piece(s)Available

Quote

[One-Touch Plumbing] One-Touch Pipe-Ø10[Resin] Polycarbonate Case2NoneOne-touch piping-ø10
1 Piece(s)Available

Quote

[One-Touch Plumbing] One-Touch Pipe-Ø12[Resin] Polycarbonate Case2NoneOne-touch piping-ø12
1 Piece(s)Available

Quote

[NPT] NPT1/4-[Resin] Polycarbonate Case2NoneNPT1/4-

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 0.01μm
Operating Environment Standard / Clean Room Specifications (Prevent dust) Drain Cock No Bowl Guard No

Additional Products in this Category

Tech Support