(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mist Separator AFM20-A to AFM40-A, Micro Mist Separator AFD20-A to AFD40-A (Part Numbers)

Mist Separator AFM20-A to AFM40-A, Micro Mist Separator AFD20-A to AFD40-A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Energy-saving Mist Separator AFM and Micro-Mist Separator AFD.
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.

PDF

Part Number

Configured Part Number is shown.

AFM20-N02C-Z-A

Part Number
AFM20-N02C-Z-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal Filtration Level Drain Cock Bowl Material Bowl Guard Size of Body Accessory Pressure Unit
1 Piece(s)Available

Quote

[NPT] NPT1/40.3μm[Auto Float Type] N.C. Automatic Drain[Resin] Nylon CaseNo20NoneName plate and bowl caution plate units: psi, ºF

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Operating Environment Standard
Flow Direction From Left to Right Drain Outlet With drain cock Custom-made Specifications None

Please check the type/dimensions/specifications of the part AFM20-N02C-Z-A in the Mist Separator AFM20-A to AFM40-A, Micro Mist Separator AFD20-A to AFD40-A series.

Products like this...

Part Number
AFD30-03C-A
AFD30-N03-Z-A
AFD40-04C-A
AFM30-02C-A
AFM30-03-A
AFM30-03C-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal Filtration Level Drain Cock Bowl Material Bowl Guard Size of Body Accessory Pressure Unit
1 Piece(s)Available

3 Days

[Rc (R)] Rc3/80.01μm[Auto Float Type] N.C. Automatic Drain[Resin] Nylon CasePresence30NoneName plate and bowl caution plate units: MPa
1 Piece(s)Available

3 Days

[NPT] NPT3/80.01μm[Manual] Manual[Resin] Nylon CasePresence30NoneName plate and bowl caution plate units: psi, ºF
1 Piece(s)Available

3 Days

[Rc (R)] Rc1/20.01μm[Auto Float Type] N.C. Automatic Drain[Resin] Nylon CasePresence40NoneName plate and bowl caution plate units: MPa
1 Piece(s)Available

3 Days

[Rc (R)] Rc1/40.3μm[Auto Float Type] N.C. Automatic Drain[Resin] Nylon CasePresence30NoneName plate and bowl caution plate units: MPa
1 Piece(s)Available

Same day

Stock

[Rc (R)] Rc3/80.3μm[Manual] Manual[Resin] Nylon CasePresence30NoneName plate and bowl caution plate units: MPa
1 Piece(s)Available

3 Days

[Rc (R)] Rc3/80.3μm[Auto Float Type] N.C. Automatic Drain[Resin] Nylon CasePresence30NoneName plate and bowl caution plate units: MPa

Additional Products in this Category

Tech Support