(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Inline Air Filter ZFC Series

Inline Air Filter ZFC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Inline Air Filter ZFC Series with one-touch fitting.
[Features]
· Capable of supporting both positive pressure and vacuum pressures.
· Prevents components from being scattered when loosened when used at positive pressures.
[Applications]
· Use to protect solenoid valves.

(i)Caution

  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZFC3A
ZFC3A-B
ZFC5D
ZFC5D-B
ZFC5D-B-X04
ZFC7D
ZFC7D-B
ZFC7D-X04
ZFC7E-B
ZFC7F
ZFC7F-B
ZFC12-B
ZFC32
ZFC32-B
ZFC33
ZFC33-B
ZFC33-B-X04
ZFC53
ZFC53-B
ZFC53-B-X04
ZFC53-X01
ZFC54
ZFC54-B
ZFC54-B-X03
ZFC54-B-X04
ZFC74
ZFC74-B
ZFC74-B-X04
ZFC74-B-X05
ZFC74-X03
ZFC75
ZFC75-B
ZFC75-B-X02
ZFC75-B-X04
ZFC75-X02
ZFC76
ZFC76-B
ZFC76-B-X02
ZFC76-B-X03
ZFC76-B-X04
ZFC76-X03
ZFC77
ZFC77-B
ZFC77-X03
Part NumberMinimum order quantityVolume DiscountDays to Ship Filtration Level Bowl Material Size of Body Accessory O-Ring, Gasket Material Custom-made Specifications Connection tube diameter on IN side Connection tube diameter on OUT side
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case3None-Noneø1/8ø1/8
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case3Bracket-Noneø1/8ø1/8
1 Piece(s)Available

3 Days

5μm[Resin] Nylon Case5None-Noneø1/4ø1/4
1 Piece(s)Available

3 Days

5μm[Resin] Nylon Case5Bracket-Noneø1/4ø1/4
1 Piece(s)Available

Quote

10μm[Resin] Nylon Case5Bracket-Filtration: 10 μmø1/4ø1/4
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7None-Noneø1/4ø1/4
1 Piece(s)Available

3 Days

5μm[Resin] Nylon Case7Bracket-Noneø1/4ø1/4
1 Piece(s)Available

Quote

10μm[Resin] Nylon Case7None-Filtration: 10 μmø1/4ø1/4
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7Bracket-Noneø5/16ø5/16
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7None-Noneø3/8ø3/8
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7Bracket-Noneø3/8ø3/8
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case1Bracket-Noneø3.2ø3.2
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case3None-Noneø3.2ø3.2
1 Piece(s)Available

3 Days

5μm[Resin] Nylon Case3Bracket-Noneø3.2ø3.2
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case3None-Noneø4ø4
1 Piece(s)Available

3 Days

5μm[Resin] Nylon Case3Bracket-Noneø4ø4
1 Piece(s)Available

Quote

10μm[Resin] Nylon Case3Bracket-Filtration: 10 μmø4ø4
1 Piece(s)Available

Same day

Stock

5μm[Resin] Nylon Case5None-Noneø4ø4
1 Piece(s)Available

3 Days

5μm[Resin] Nylon Case5Bracket-Noneø4ø4
1 Piece(s)Available

Quote

10μm[Resin] Nylon Case5Bracket-Filtration: 10 μmø4ø4
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case5None-Different diameters (IN side < OUT side)ø4ø6
1 Piece(s)Available

Same day

Stock

5μm[Resin] Nylon Case5None-Noneø6ø6
1 Piece(s)Available

Same day

Stock

5μm[Resin] Nylon Case5Bracket-Noneø6ø6
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case5Bracket-Blue elementø6ø6
1 Piece(s)Available

Quote

10μm[Resin] Nylon Case5Bracket-Filtration: 10 μmø6ø6
1 Piece(s)Available

Same day

Stock

5μm[Resin] Nylon Case7None-Noneø6ø6
1 Piece(s)Available

3 Days

5μm[Resin] Polycarbonate Case100 L/minBracketHNBRNoneø6ø6
1 Piece(s)Available

Quote

10μm[Resin] Nylon Case7Bracket-Filtration: 10 μmø6ø6
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7Bracket-Packing material: FKM/oil-free processed (packing)ø6ø6
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7None-Blue elementø6ø6
1 Piece(s)Available

Same day

Stock

5μm[Resin] Nylon Case7None-Noneø8ø8
1 Piece(s)Available

Same day

Stock

5μm[Resin] Nylon Case7Bracket-Noneø8ø8
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7Bracket-Different diameters (IN side > OUT side)ø8ø6
1 Piece(s)Available

Quote

10μm[Resin] Nylon Case7Bracket-Filtration: 10 μmø8ø8
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7None-Different diameters (IN side > OUT side)ø8ø6
1 Piece(s)Available

Same day

Stock

5μm[Resin] Nylon Case7None-Noneø10ø10
1 Piece(s)Available

3 Days

5μm[Resin] Nylon Case7Bracket-Noneø10ø10
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7Bracket-Different diameters (IN side > OUT side)ø10ø8
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7Bracket-Blue elementø10ø10
1 Piece(s)Available

Quote

10μm[Resin] Nylon Case7Bracket-Filtration: 10 μmø10ø10
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7None-Blue elementø10ø10
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7None-Noneø12ø12
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7Bracket-Noneø12ø12
1 Piece(s)Available

Quote

5μm[Resin] Nylon Case7None-Blue elementø12ø12

Loading...

  1. 1

Basic Information

Type Inline Filter Compressed Air Quality General Dry Air Connection Type One-Touch Pipe (Straight)
Operating Environment Standard Drain Cock No Bowl Guard No

Additional Products in this Category

Tech Support