(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.
Part Number
Configured Part Number is shown.
AW30-N02-Z-A
Part Number |
---|
AW30-N02-Z-A |
Loading...
Regulator Unit Combination | Filter Regulator | Filter Rating | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Exhaust mechanism | Relief type | Set Pressure | 0.05 to 0.7 MPa |
Drain Outlet | With drain cock | Made to order specifications | None |
Please check the type/dimensions/specifications of the part AW30-N02-Z-A in the Filter Regulator AW10-A To AW40-A series.
Part Number |
---|
AW20-01-A |
AW20-01BG-A |
AW20-02-A |
AW30-N02BG-Z-A |
AW30-N02DG-Z-A |
AW30-N03-Z-A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy