(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filter Regulator AW10-A To AW40-A (Part Numbers)

Filter Regulator AW10-A To AW40-A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.

PDF

Part Number

Configured Part Number is shown.

AW30-02G-A

Part Number
AW30-02G-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Case materials Bowl guard Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Unit Accessories
1 Piece(s)Available

Same day

Stock

Rc1/4[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30Unit used on nameplate and pressure gauge: MPaNone

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter Rating 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Exhaust mechanism Relief type Set Pressure 0.05 to 0.7 MPa
Drain Outlet With drain cock Made to order specifications None

Please check the type/dimensions/specifications of the part AW30-02G-A in the Filter Regulator AW10-A To AW40-A series.

Products like this...

Part Number
AW20-01-A
AW20-01BG-A
AW20-02-A
AW30-03-A
AW30-03B-A
AW30-03BCG-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Case materials Bowl guard Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Unit Accessories
1 Piece(s)Available

3 Days

Rc1/8[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20Unit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Same day

Stock

Rc1/8[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20Unit used on nameplate and pressure gauge: MPaWith Bracket
1 Piece(s)Available

Same day

Stock

Rc1/4[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20Unit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

3 Days

Rc3/8[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)30Unit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

3 Days

Rc3/8[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)30Unit used on nameplate and pressure gauge: MPaWith Bracket
1 Piece(s)Available

3 Days

Rc3/8[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30Unit used on nameplate and pressure gauge: MPaWith Bracket

Additional Products in this Category

Tech Support