(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Auto Drain Valve AD402/600 Series

Auto Drain Valve AD402/600 Series
  • Volume Discount

A drain valve made by SMC.
[Features]
· Resistant to dust and corrosion, operates reliably, and includes a bowl guard as standard.
[Applications]
· The drain is automatically and reliably discharged, without requiring human intervention.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AD402-02
AD402-02-2
AD402-04
AD402-N04
AD600-06
AD600-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Inlet Connection Type Inlet Connection Screw Nominal Outlet Connection Type Outlet Screw Nominal
1 Piece(s)Available

3 Days

[R(Rc)] Rc1/4B[R(Rc)] Rc[3/8B] 3/8B
1 Piece(s)Available

Quote

[R(Rc)] Rc1/4B[R(Rc)] Rc[3/8B] 3/8B
1 Piece(s)Available

Same day

Stock

[R(Rc)] Rc[1/2B] 1/2B[R(Rc)] Rc[3/8B] 3/8B
1 Piece(s)Available

3 Days

NPT[1/2B] 1/2BNPT[3/8B] 3/8B
1 Piece(s)Available

3 Days

[R(Rc)] Rc3/4B[R(Rc)] Rc3/4B
1 Piece(s)Available

3 Days

[R(Rc)] Rc1B[R(Rc)] Rc1B

Loading...

  1. 1

Basic Information

Type Drain Discharge Apparatus Drain Discharge Automatic ejection Drain Discharge Operating Method Float type
Power Supply No Power Supply Type Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support