(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetically Coupled Rodless Cylinder, Slider Type: Ball Bushing Bearing, CY1L Series

Magnetically Coupled Rodless Cylinder, Slider Type: Ball Bushing Bearing, CY1L Series
  • Volume Discount

Magnetically Coupled Rodless Cylinder, Slider Type with Ball Bushing Bearing, CY1L series by SMC.
[Features]
· Space-saving cylinder with a wide range of applications thanks to its magnet coupling structure.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CY1L6H-150
CY1L6H-250
CY1L6H-300
CY1L10H-50B
CY1L10H-100B
CY1L10H-125B
CY1L10H-130B
CY1L10H-150
CY1L10H-150B-J79
CY1L10H-200
CY1L10H-200B
CY1L10H-250B
CY1L10H-250B-J79L
CY1L10H-300
CY1L10H-300-F7BAL
CY1L10H-300B-J79L
CY1L10H-320
CY1L10H-350
CY1L10H-400B
CY1L10H-450
CY1L10H-500B
CY1L10H-500B-J79L
CY1L15H-50
CY1L15H-50B
CY1L15H-100
CY1L15H-100B
CY1L15H-150
CY1L15H-150-A73HL
CY1L15H-150B
CY1L15H-150B-A73HZ
CY1L15H-150B-A73L
CY1L15H-150B-F7BVL
CY1L15H-150B-J79W
CY1L15H-150B-J79WL
CY1L15H-170
CY1L15H-175
CY1L15H-200
CY1L15H-200B
CY1L15H-220
CY1L15H-250
CY1L15H-250B
CY1L15H-250B-J79L
CY1L15H-300
CY1L15H-300-F7BVL
CY1L15H-300B
CY1L15H-300B-A73
CY1L15H-300B-A73HZS
CY1L15H-300B-F7BWVZ
CY1L15H-350
CY1L15H-350B
CY1L15H-350B-F7BWVZ
CY1L15H-400B
CY1L15H-470
CY1L15H-600
CY1L15L-100B
CY1L15L-150B
CY1L15L-300
CY1L20H-50
CY1L20H-100
CY1L20H-100-A73
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Types Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications
1 Piece(s)Available

Quote

-1~4.9------Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9------Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9------Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

1251~4.93687733-10Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

1301~4.93687733-10Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

1501~4.93687733-10Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwShock absorbers included (2 pcs.)J790.5-20.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

2501~4.93687733-10Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwShock absorbers included (2 pcs.)J793-20.18 to 0.7
1 Piece(s)Available

Quote

3001~4.93687733-10Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwAdjusting bolt includedF7BA3-20.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwShock absorbers included (2 pcs.)J793-20.18 to 0.7
1 Piece(s)Available

Quote

3201~4.9--77---Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

3501~4.93687733-10Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

4001~4.93687733-10Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

Quote

4501~4.9--77---Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

-1~4.9--77---Magnetic retention force H typeM screwShock absorbers included (2 pcs.)J793-20.18 to 0.7
1 Piece(s)Available

8 Days

505~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

1505~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

1505~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedA73H3-20.18 to 0.7
1 Piece(s)Available

3 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)A73H5-20.18 to 0.7
1 Piece(s)Available

Quote

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)A733-20.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)F7BV3-20.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)J79W0.5-20.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)J79W3-20.18 to 0.7
1 Piece(s)Available

8 Days

1705~9.2------Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

1755~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

2005~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

2205~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

2505~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

2505~9.27759238-15Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)J793-20.18 to 0.7
1 Piece(s)Available

8 Days

3005~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

Quote

3005~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedF7BV3-20.18 to 0.7
1 Piece(s)Available

8 Days

3005~9.27759238-15Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)A730.5-20.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)A73H5-10.18 to 0.7
1 Piece(s)Available

8 Days

3005~9.27759238-15Magnetic retention force H typeM screwShock absorbers included (2 pcs.)F7BWV5-20.18 to 0.7
1 Piece(s)Available

8 Days

3505~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

3505~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

Quote

3505~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)F7BWV5-20.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic retention force H typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

4705~9.2------Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

6005~9.27759238-15Magnetic retention force H typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic holding force L typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

8 Days

-5~9.2------Magnetic holding force L typeM screwShock absorbers included (2 pcs.)None---0.18 to 0.7
1 Piece(s)Available

Quote

3005~9.27759238-15Magnetic holding force L typeM screwAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

5010~19128611744-20Magnetic retention force H typeRcAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

-10~19--117---Magnetic retention force H typeRcAdjusting bolt includedNone---0.18 to 0.7
1 Piece(s)Available

8 Days

10010~19128611744-20Magnetic retention force H typeRcAdjusting bolt includedA730.5-20.18 to 0.7

Loading...

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Alumite Guide Ball bushing bearing
Switch Rail Yes Specifications Magnet built-in Custom-made None

Additional Products in this Category

Tech Support