(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series

Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series
  • Volume Discount

An air slide table made by SMC

[Features]
· A further upgrade from the CY1 series
· The installation dimensions are the same as the CY1 series, yet it features improved bearing performance and reduced sliding resistance.
· NPT screws and G screws are standardized

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Details of Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series

Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series product image

Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series product image

Specifications of Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series

Tube Internal Diameter (mm)61015202532405063
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.160.160.160.160.150.140.120.120.12
Ambient and fluid temperature-10°C to 60°C (no freezing)
*) Piston speed used50 to 500 mm/s
CushioningRubber cushion
LubricationNot required (non-lubricated)
Stroke Length Tolerance (mm)0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8)
Mounting MethodsDirect mount type
Mounting orientationHorizontal, inclined, vertical *2)
Magnetic retention force (N)19.653.91372313635889221,4712,256

*1) For models with an auto switch, when setting the auto switch in the intermediate position, set the maximum piston speed to 300 mm/s or less in consideration of the relay, etc.
*2) In the case of vertical mounting, an intermediate stop by the pneumatic circuit is not possible.

Model Number Notation

Model number examples

Model number examples

Applicable auto switches

Auto Switch Unit Part NumberTypeSpecial FunctionsElectrical EntryIndicator lightWiring (Output)Load voltage
DCAC
M9NSolid State Auto Switch-GrommetYes3-wire (NPN)24 V5 V, 12 V-
M9P3-wire (PNP)
M9B2-wire12 V
M9NWDiagnostic indication (2-color indicator)3-wire (NPN)5V, 12V
M9PW3-wire (PNP)
M9BW2-wire12V
* 1M9NAWater-resistant
(2-color indicator)
3-wire (NPN)5V, 12V
* 1M9PA3-wire (PNP)
* 1M9BA2-wire12V
A96Reed type auto switch-GrommetYes3-wire (NPN equivalent)-5 V-
A932-wire24V5V, 12V100 V
A90No100 V or less
Auto Switch Unit Part NumberLead Wire Length (m)Pre-Wired ConnectorApplicable load
0.5
(Nil)
1
(M)
3
(L)
5
(Z)
M9NIC circuitRelay, PLC
M9P
M9B-
M9NWIC circuit
M9PW
M9BW-
* 1M9NAIC circuit
* 1M9PA
* 1M9BA-
A96---IC circuit-
A93-Relay, PLC
A90----
  1. * 1The water resistant type auto switch can be mounted on the above models, but it does not guarantee the water-resistant performance of the product. Check with the manufacturer regarding water-resistant types for the above model numbers.
  • * Lead wire length symbol 0.5 m, No symbol (Example) M9NW; 1 m, M (Example) M9NWM; 3 m, L (Example) M9NWL; 5 m, Z (Example) M9NWZ
  • *Solid state auto switches marked with ○ are produced to order.
  • *Auto switches are shipped together (but not assembled).

Diagram Examples

Structural drawing of double-sided piping

Structural drawing of double-sided piping

Components

NumberPart NameMaterialNote
1BodyAluminum alloyHard anodized aluminum
2aEnd cover AAluminum alloy-
2bEnd cover CAluminum alloy-
3aEnd cover BAluminum alloy-
3bEnd cover DAluminum alloy-
4Cylinder TubeStainless steel-
5Pistonø6 (diameter 6 mm)Brassø6 (diameter 6 mm)Electroless nickel plating
ø10 to 63 (Diameter: 10 to 63 mm)Aluminum alloyø10 to 63 (Diameter: 10 to 63 mm)Chromate
6ShaftStainless steel-
7Piston-Side YokeRolled steel plateZinc chromate
8External Slider Side YokeRolled steel plateZinc chromate
9Magnet A--
10Magnet B--
11SpacerAluminum alloyNo ø6 (diameter: 6 mm)
12DamperUrethane rubber-
13Piston NutCarbon steelZinc chromate (without ø6 to 15 (diameter: 6 to 15 mm))
14Type C Retaining Ring for HoleCarbon tool steelPhosphate Coated
15Attachment RingAluminum alloyChromate
16Type C Retaining Ring for ShaftHigh carbon steel wire material-
17Magnetic Shielding PlateRolled steel plateBright chromate (without ø6 (diameter: 6 mm), ø10 (diameter: 10 mm))
18aSwitch rail (Dual-side piping)Aluminum alloyClear anodizing
18bSwitch rail (Centralized piping)Aluminum alloyClear anodizing
19Magnet--
20Hexagon socket head plugChromium steelNickel plated
21Steel ballChromium steelø40 (Diameter: 40 mm)Hexagon socket head plug
ø20 (diameter: 20 mm), ø50 (diameter: 50 mm), ø63 (Diameter: 63 mm)None
22Hex Socket Head Cap ScrewChromium steelNickel plated
23Hex Socket Set ScrewChromium steelNickel plated
24Cylinder tube gasketNBR-
25Wear Ring ASpecial resinø6 (diameter: 6 mm) None
26Wear Ring BSpecial resin-
27Wear Ring CSpecial resin-
28Piston packingNBR-
29Lub-retainerSpecial resinø6 (diameter: 6 mm) None
30Switch rail gasketNBRNot available for piping on both sides

Dimensions example of Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series

Both sides piping type: Dimensional drawing of ø6 (diameter 6 mm) to ø63 (diameter: 63 mm)

Both sides piping type: Dimensional drawing of ø6 (diameter 6 mm) to ø63 (diameter: 63 mm)

*1) ø50 (diameter: 50 mm) and ø63 (diameter: 63 mm) are L (-0.2 to 0).

 

(Units: mm)

 

ModelABCCBCRDFGGPGWHHAHBHCHPHRHSHTJ × EK
CY3R67 * - * - * 20.57.65.53 * 2018.5191710.51810.5 * 17610.5 * M4 × 0.7 × 67
CY3R1096.53.220.5126.542725.5262414251424514M4 × 0.7 × 69
CY3R1510.584.220.516.6 * 853331.53230173117308.517M5 × 0.8 × 714
CY3R2099.55.23121.6 * 963937.53936213824367.524M6 × 1 × 811
CY3R258.59.55.23126.4 * 8.564442.5444123.54323.5416.523.5M6 × 1 × 815
CY3R3210.5116.531.533.6 * 10.575553.5555229542951729M8 × 1.25 × 1013
CY3R4010116.55241.6 * 1376563.5676236663662836M8 × 1.25 × 1015
CY3R5014148.25252.4 * 178.58381.5858045844580945M10 × 1.5 × 1525
CY3R6315148.25365.4 * 188.59593.59792519651909.551M10 × 1.5 × 1524

 

(Units: mm)

 

ModelLLDMMMNPWQQWTTCWWPWSXYZ
CY3R6343.53.5M3 × 0.53.51960 * 1014.5 * 10.5209.561035.566 *
CY3R10383.54M3 × 0.54.526681417.514201381539.576
CY3R15534.35M4 × 0.763284181917251671854.594
CY3R20625.45M4 × 0.7738951720.520401972264107
CY3R25705.46M5 × 0.86.5431052021.522.54021.572872117
CY3R327677M6 × 18.554116262428502773579130
CY3R409078M6 × 11164134342633603274093148
CY3R501108.610M8 × 1.25158215948304260411050113176
CY3R631188.610M8 × 1.25169417160324870471060121188

 

(Units: mm)

 

ModelP (piping port)
BlankTN * TF *
CY3R6M3 × 0.5 * --
CY3R10M5 × 0.8--
CY3R15M5 × 0.8--
CY3R20Rc 1/8NPT1/8G1/8
CY3R25Rc 1/8NPT1/8G1/8
CY3R32Rc 1/8NPT1/8G1/8
CY3R40Rc 1/4NPT1/4G1/4
CY3R50Rc 1/4NPT1/4G1/4
CY3R63Rc 1/4NPT1/4G1/4

*2) The asterisk (*) indicates dimensions different from the CY1R series.



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CY3R6-50
CY3R6-55
CY3R6-60
CY3R6-100
CY3R6-150-M9BL
CY3R6-200
CY3R6-250
CY3R6-250-M9PSAPCS
CY3R6-300
CY3R10-100
CY3R10-150
CY3R10-150-M9B
CY3R10-150-M9BW
CY3R10-200
CY3R10-250
CY3R10-250-A93L
CY3R10-250-M9PSAPC
CY3R10-300
CY3R10-300-M9BL
CY3R10-320
CY3R10-350
CY3R10-370
CY3R10-400
CY3R10-500N
CY3R15-50
CY3R15-100
CY3R15-100-M9BL
CY3R15-150
CY3R15-200
CY3R15-200-M9BL
CY3R15-200N
CY3R15-250
CY3R15-250-M9BWL
CY3R15-300
CY3R15-300-A93L
CY3R15-300-M9B
CY3R15-300-M9BW
CY3R15-300N
CY3R15-320
CY3R15-350
CY3R15-350-M9BL
CY3R15-400
CY3R15-400N
CY3R15-450
CY3R15-500
CY3R15-500-M9BWL
CY3R15-600
CY3R15-600N
CY3R15-700
CY3R15-800
CY3R20-100
CY3R20-1000
CY3R20-1100
CY3R20-150
CY3R20-160
CY3R20-200
CY3R20-200-A93L
CY3R20-200-A93Z
CY3R20-200-M9B
CY3R20-200-M9BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Piping Format Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Custom-made Type
1 Piece(s)Available

Quote

-0.05~0.8-34----Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

550.05~0.80.2341920-6Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

600.05~0.80.2341920-6Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

1000.05~0.80.2341920-6Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-0.05~0.8-34----Standard typeM screwYesM9B3-20.16 to 0.7None-
1 Piece(s)Available

Quote

2000.05~0.80.2341920-6Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-0.05~0.8-34----Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-0.05~0.8-34----Standard typeM screwYesM9P0.5M8 3‑pin plug connector10.16 to 0.7None-
1 Piece(s)Available

Quote

-0.05~0.8-34----Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-0.05~0.8-38----Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

3 Days

1500.05~0.80.4382627-10Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

1500.05~0.80.4382627-10Standard typeM screwYesM9B0.5-20.16 to 0.7None-
1 Piece(s)Available

Quote

1500.05~0.80.4382627-10Standard typeM screwYesM9BW0.5-20.16 to 0.7None-
1 Piece(s)Available

Quote

2000.05~0.80.4382627-10Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

2500.05~0.80.4382627-10Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

2500.05~0.80.4382627-10Standard typeM screwYesA933-20.16 to 0.7None-
1 Piece(s)Available

Quote

2500.05~0.80.4382627-10Standard typeM screwYesM9P0.5M8 3‑pin plug connector20.16 to 0.7None-
1 Piece(s)Available

3 Days

3000.05~0.80.4382627-10Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-0.05~0.8-38----Standard typeM screwYesM9B3-20.16 to 0.7None-
1 Piece(s)Available

Quote

3200.05~0.8-38----Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

3500.05~0.80.4382627-10Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

3700.05~0.80.4382627-10Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-0.05~0.8-38----Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-0.05~0.8-38----Standard typeM screwNoneNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesM9B3-20.16 to 0.7None-
1 Piece(s)Available

3 Days

1501~4.91533233-15Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesM9B3-20.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwNoneNone---0.16 to 0.7None-
1 Piece(s)Available

3 Days

2501~4.91533233-15Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesM9BW3-20.16 to 0.7None-
1 Piece(s)Available

Quote

3001~4.91533233-15Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesA933-20.16 to 0.7None-
1 Piece(s)Available

Quote

3001~4.91533233-15Standard typeM screwYesM9B0.5-20.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesM9BW0.5-20.16 to 0.7None-
1 Piece(s)Available

Quote

3001~4.91533233-15Standard typeM screwNoneNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

3201~4.91533233-15Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

3 Days

3501~4.91533233-15Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

3501~4.91533233-15Standard typeM screwYesM9B3-20.16 to 0.7None-
1 Piece(s)Available

3 Days

4001~4.91533233-15Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwNoneNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

4501~4.91533233-15Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.9------Standard typeM screwYesM9BW3-20.16 to 0.7None-
1 Piece(s)Available

Quote

6001~4.91533233-15Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

3 Days

6001~4.9------Standard typeM screwNoneNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

7001~4.9------Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

8001~4.9------Standard typeM screwYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.91.1-----Standard typeRcYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

1,0001~4.91.1-----Standard typeRcYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

1,1001~4.91.1-----Standard typeRcYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.91.1-----Standard typeRcYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

1601~4.91.1623939-20Standard typeRcYesNone---0.16 to 0.7None-
1 Piece(s)Available

3 Days

2001~4.91.1623939-20Standard typeRcYesNone---0.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.91.1-----Standard typeRcYesA933-20.16 to 0.7None-
1 Piece(s)Available

Quote

2001~4.91.1623939-20Standard typeRcYesA935-20.16 to 0.7None-
1 Piece(s)Available

Quote

2001~4.91.1623939-20Standard typeRcYesM9B0.5-20.16 to 0.7None-
1 Piece(s)Available

Quote

-1~4.91.1-----Standard typeRcYesM9B3-20.16 to 0.7None-

Loading...

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Direct mounted
Cushion Rubber cushion Specifications Magnet built-in

Additional Products in this Category

Tech Support