(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Valve: Precision Regulator VEX1□3 Series

Power Valve: Precision Regulator VEX1□3 Series
  • Volume Discount

A precision regulator from SMC.
[Features]
· A high precision, large capacity relief regulator.
· A poppet-type, 3-port, large exhaust capacity regulator valve with nozzle flapper mechanism. Available as an air-operated or manual handle type.
· Excellent pressure setting precision. Having a relief capacity equivalent to the supply capacity allows the regulator to respond quickly and set a precise secondary (outlet) pressure, even when the secondary (outlet) volume and the pressure fluctuations are large.
· High precision.
· Minimizes pressure fluctuations with its large-volume supply and exhaust capabilities, making it well suited to balancer applications. In addition it features high precision F.S. (full span) sensitivity within 0.2% and F.S. repeatability of within ±0.5%.
· Manifold capable. VVEXB: 1/8 - up to 10 stations, VVEX2: 1/4 - up to 8 stations
· Series with large product lineup. Port diameters available from M5 to 2 inches, ensuring that most flow rates and pipes can be accommodated.
[VEX1A33/VEX1B33]
· Minimum size.
· Non-grease specification.
· Available with sealing materials of NBR or FKM.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VEX1A33-01-BGN
VEX1A33-01-GN
VEX1A33-01N-G
VEX1A33-M5-BG
VEX1130-02-G
VEX1133-01-B
VEX1133-01-BG
VEX1133-02-BG
VEX1133-02-BGN
VEX1133-02-FN
VEX1133-02N-G
VEX1233-02-G
VEX1233-02N-G
VEX1233-G
VEX1330-03-BGN
VEX1330-04-G
VEX1330-04N-B
VEX1330-04N-GN
VEX1333-02-B
VEX1333-02-BG
VEX1333-02-BGN
VEX1333-03-B
VEX1333-03-BG
VEX1333-03-BGN
VEX1333-03-BN
VEX1333-03-G
VEX1333-04-B
VEX1333-04-BG
VEX1333-04-BGN
VEX1333-04-GN
VEX1333-04-N
VEX1333-04N-B
VEX1333-04N-BG
VEX1530-04-B
VEX1530-04-BG
VEX1530-04N-BG
VEX1530-06N-BG
VEX1533-04-BGN
VEX1533-06-B
VEX1533-06-BGN
VEX1533-06-G
VEX1533-06-GN
VEX1533-06N-BG
VEX1533-10-B
VEX1533-10-G
VEX1533-10N-BG
VEX1533-10N-BN
VEX1730-12N-G
VEX1933-14N-BG
VEX1933-14N-BGN
VEX1933-14N-G
VEX1933-14N-GN
VEX1933-20-BGN
VEX1933-20N-GN
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Accessory Piping Specification Operation Mode Seal Material
1 Piece(s)Available

Quote

Rc1/8Rc1/8[With Pressure Gauge] With Pressure GaugeABracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNBR
1 Piece(s)Available

Quote

Rc1/8Rc1/8[With Pressure Gauge] With Pressure GaugeAPressure gauge + silencer for bleed portBody ported typeManual handle typeNBR
1 Piece(s)Available

Quote

[NPT] NPT1/8[NPT] NPT1/8[With Pressure Gauge] With Pressure GaugeAPressure gaugeBody ported typeManual handle typeNBR
1 Piece(s)Available

Quote

Rc[M5] M5Rc[M5] M5[With Pressure Gauge] With Pressure GaugeABracket + pressure gaugeBody ported typeManual handle typeNBR
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge1Pressure gaugeBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

Rc1/8Rc1/8[Not Provided] No Pressure Gauge1BracketBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/8Rc1/8[With Pressure Gauge] With Pressure Gauge1Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge1Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge1Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge1Foot + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge1Pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge2Pressure gaugeBase mountedManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge2Pressure gaugeBase mountedManual handle typeNone
1 Piece(s)Available

3 Days

Rc-Rc-[With Pressure Gauge] With Pressure Gauge2Pressure gaugeBase mountedManual handle typeNone
1 Piece(s)Available

Quote

Rc3/8Rc3/8[With Pressure Gauge] With Pressure Gauge3Bracket + pressure gauge + silencer for bleed portBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[With Pressure Gauge] With Pressure Gauge3Pressure gaugeBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT1/2[Not Provided] No Pressure Gauge3BracketBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT1/2[With Pressure Gauge] With Pressure Gauge3Pressure gauge + silencer for bleed portBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge3BracketBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge3Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge3Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/8Rc3/8[Not Provided] No Pressure Gauge3BracketBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/8Rc3/8[With Pressure Gauge] With Pressure Gauge3Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/8Rc3/8[With Pressure Gauge] With Pressure Gauge3Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/8Rc3/8[Not Provided] No Pressure Gauge3Bracket + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/8Rc3/8[With Pressure Gauge] With Pressure Gauge3Pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[Not Provided] No Pressure Gauge3BracketBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[With Pressure Gauge] With Pressure Gauge3Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[With Pressure Gauge] With Pressure Gauge3Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[With Pressure Gauge] With Pressure Gauge3Pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[Not Provided] No Pressure Gauge3Silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT1/2[Not Provided] No Pressure Gauge3BracketBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT1/2[With Pressure Gauge] With Pressure Gauge3Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[Not Provided] No Pressure Gauge5BracketBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gaugeBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT1/2[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gaugeBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

[NPT] NPT3/4[NPT] NPT3/4[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gaugeBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

Rc1/2Rc1/2[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/4Rc3/4[Not Provided] No Pressure Gauge5BracketBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/4Rc3/4[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/4Rc3/4[With Pressure Gauge] With Pressure Gauge5Pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc3/4Rc3/4[With Pressure Gauge] With Pressure Gauge5Pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT3/4[NPT] NPT3/4[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1Rc1[Not Provided] No Pressure Gauge5BracketBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc1Rc1[With Pressure Gauge] With Pressure Gauge5Pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1[NPT] NPT1[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1[NPT] NPT1[Not Provided] No Pressure Gauge5Bracket + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1 1/4[NPT] NPT1 1/4[With Pressure Gauge] With Pressure Gauge7Pressure gaugeBody ported typeAir-operated typeNone
1 Piece(s)Available

Quote

[NPT] NPT1 1/2[NPT] NPT1 1/2[With Pressure Gauge] With Pressure Gauge9Bracket + pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1 1/2[NPT] NPT1 1/2[With Pressure Gauge] With Pressure Gauge9Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1 1/2[NPT] NPT1 1/2[With Pressure Gauge] With Pressure Gauge9Pressure gaugeBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT1 1/2[NPT] NPT1 1/2[With Pressure Gauge] With Pressure Gauge9Pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

Rc2Rc2[With Pressure Gauge] With Pressure Gauge9Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone
1 Piece(s)Available

Quote

[NPT] NPT2[NPT] NPT2[With Pressure Gauge] With Pressure Gauge9Pressure gauge + silencer for bleed portBody ported typeManual handle typeNone

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No

Additional Products in this Category

Tech Support