| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: psi | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Switch] With Pressure Switch | 1 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | NPN open collector 1 output |
| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Switch] With Pressure Switch | 1 | With Bracket | 0.02 to 0.4MPa | Digital pressure switch: with unit switching | PNP open collector 1 output |
| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | None | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 1 | None | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | None | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Switch] With Pressure Switch | 2 | With Bracket | 0.02 to 0.2 MPa | Digital pressure switch: with unit switching | PNP open collector 1 output |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: psi | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 2 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | With hexagon panel nut (for panel mounting) | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 2 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Switch] With Pressure Switch | 2 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | NPN open collector 1 output |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | With hexagon panel nut (for panel mounting) | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 2 | With hexagon panel nut (for panel mounting) | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 3 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 3/8 | [(Right)] From Left to Right | Rc | 3/8 | [With Pressure Gauge] With Pressure Gauge | 3 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | [(Right)] From Left to Right | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | 3 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | [(Right)] From Left to Right | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | 3 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/2 | [(Right)] From Left to Right | [NPT] NPT | 1/2 | [With Pressure Gauge] With Pressure Gauge | 3 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 3 | None | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 3 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | [(Right)] From Left to Right | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | 3 | None | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/2 | [(Right)] From Left to Right | [NPT] NPT | 1/2 | [Not Provided] No Pressure Gauge | 3 | None | 0.02 to 0.4MPa | Nameplate and pressure gauge units: psi | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 3 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 3/8 | [(Right)] From Left to Right | Rc | 3/8 | [Not Provided] No Pressure Gauge | 3 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 3/8 | [(Right)] From Left to Right | Rc | 3/8 | [With Pressure Gauge] With Pressure Gauge | 3 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | [(Right)] From Left to Right | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | 3 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | [(Right)] From Left to Right | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | 3 | None | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/8 | [Direction to Left] Right→Left | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | 3 | With Bracket | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/2 | [(Right)] From Left to Right | [NPT] NPT | 1/2 | [Not Provided] No Pressure Gauge | 3 | None | 0.02 to 0.8MPa | Nameplate and pressure gauge units: MPa | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy