(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Regulator IR1000-A/2000-A/3000-A Series (Part Numbers)

Precision Regulator IR1000-A/2000-A/3000-A Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Precision Regulator IR1000-A/2000-A/3000-A Series
  • Precision Regulator IR1000-A/2000-A/3000-A Series
  • Precision Regulator IR1000-A/2000-A/3000-A Series
  • Volume Discount

The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum).
[Features]
· Air consumption reduced by up to 90% (approx.)
· Lightweight type with approximately 27% weight reduction.
· Sensitivity: 0.2% (full span).
· Repeatability: ±0.5% (full span).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

IR2020-F02BG-A

Part Number
IR2020-F02BG-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification
1 Piece(s)Available

3 Days

G1/4[(Right)] From Left to RightG1/4[With Pressure Gauge] With Pressure Gauge2With Bracket0.01 to 0.8 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No

Please check the type/dimensions/specifications of the part IR2020-F02BG-A in the Precision Regulator IR1000-A/2000-A/3000-A Series series.

Products like this...

Part Number
IR1000-01BEA-A
IR1000-01BEB-A
IR1000-01BG-A
IR2020-F02G-A
IR2020-F02H-A
IR2020-N02-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification
1 Piece(s)Available

Quote

Rc1/8[(Right)] From Left to RightRc1/8[With Pressure Switch] With Pressure Switch1With Bracket0.005 to 0.2 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaustNPN open collector 1 output
1 Piece(s)Available

Quote

Rc1/8[(Right)] From Left to RightRc1/8[With Pressure Switch] With Pressure Switch1With Bracket0.005 to 0.2 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaustPNP open collector 1 output
1 Piece(s)Available

Same day

Stock

Rc1/8[(Right)] From Left to RightRc1/8[With Pressure Gauge] With Pressure Gauge1With Bracket0.005 to 0.2 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-
1 Piece(s)Available

Quote

G1/4[(Right)] From Left to RightG1/4[With Pressure Gauge] With Pressure Gauge2None0.01 to 0.8 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-
1 Piece(s)Available

Quote

G1/4[(Right)] From Left to RightG1/4[Not Provided] No Pressure Gauge2With hexagon panel nut (for panel mounting)0.01 to 0.8 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-
1 Piece(s)Available

3 Days

[NPT] NPT1/4[(Right)] From Left to Right[NPT] NPT1/4[Not Provided] No Pressure Gauge2None0.01 to 0.8 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

Additional Products in this Category

Tech Support