(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum).
[Features]
· Air consumption reduced by up to 90% (approx.)
· Lightweight type with approximately 27% weight reduction.
· Sensitivity: 0.2% (full span).
· Repeatability: ±0.5% (full span).
Part Number
Configured Part Number is shown.
IR2020-02-A
Part Number |
---|
IR2020-02-A |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Precision Control | Shape | Standard |
---|---|---|---|---|---|
Operating Environment | Standard | Applicable Fluid | Air | Exhaust Mechanism (Air Bleed) | Relief |
Reverse Flow Function (Relief) | No | Handle Direction / Position | Handle upward |
Please check the type/dimensions/specifications of the part IR2020-02-A in the Precision Regulator IR1000-A/2000-A/3000-A Series series.
Part Number |
---|
IR1020-01B-A |
IR1020-01BG-A |
IR1020-F01-A |
IR2020-02BG-A |
IR2020-F02-A |
IR2020-F02BG-A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy