| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | None | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle upward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :above the wiring | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :above the wiring | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle upward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :above the wiring | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle upward |
| 1 Piece(s) | Available |
Quote
| No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring | 20 | None | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/8 | [(Right)] From Left to Right | [NPT] NPT | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [Direction to Left] Right→Left | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring | 20 | With Bracket | 0.005 to 0.2 MPa | Digital pressure switch: with unit switching | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
3 Days
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring | 20 | None | 0.005 to 0.2 MPa | Digital pressure switch: with unit switching | Handle downward |
| 1 Piece(s) | Available |
Quote
| No | [NPT] NPT | 1/4 | [(Right)] From Left to Right | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: psi | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | None | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :above the wiring | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy