(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Regulator ARJ310 Series

Miniature Regulator ARJ310 Series
  • Volume Discount

The Miniature Regulator ARJ310 Series is both compact and lightweight (main unit weight: 65 g).
[Features]
· Supports shorter mounting pitches.
· Accommodates 2 types of thread.
· Built-in one-touch fitting.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ARJ310-01
ARJ310-01BG
ARJ310-01BG-1
ARJ310-01BG-S
ARJ310-01G
ARJ310-N01
ARJ310-N01B-1S
ARJ310-N01B-S
ARJ310-N01BG
ARJ310-N01G
ARJ310-N01G-S
ARJ310F-01-04
ARJ310F-01-06
ARJ310F-01-06-S
ARJ310F-01B-06
ARJ310F-01B-06-1S
ARJ310F-01BG-04
ARJ310F-01BG-06
ARJ310F-01BG-06-1
ARJ310F-01BG-06-S
ARJ310F-01G-04
ARJ310F-01G-04-1S
ARJ310F-01G-06
ARJ310F-01G-06-1S
ARJ310F-N01-07-S
ARJ310F-N01B-07
ARJ310F-N01BG-07
ARJ310F-N01BG-07-S
ARJ310F-N01G-07
ARJ310F-N01G-07-1S
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Supply Side, Connection Type Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Accessory Set Pressure
1 Piece(s)Available

Quote

Standard[R] RRc1/8[Not Provided] No Pressure GaugeNone0.2 to 0.7 MPa
1 Piece(s)Available

3 Days

Standard[R] RRc1/8[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.2 to 0.7 MPa
1 Piece(s)Available

Quote

Standard[R] RRc1/8[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.05 to 0.2 MPa
1 Piece(s)Available

Quote

Standard[R] RRc1/8[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.2 to 0.7 MPa (with seal)
1 Piece(s)Available

Quote

Standard[R] RRc1/8[With Pressure Gauge] With Pressure GaugePressure gauge0.2 to 0.7 MPa
1 Piece(s)Available

Quote

Standard[NPT] NPT[NPT] NPT1/8[Not Provided] No Pressure GaugeNone0.2 to 0.7 MPa
1 Piece(s)Available

Quote

Standard[NPT] NPT[NPT] NPT1/8[Not Provided] No Pressure GaugeBracket0.05 to 0.2 MPa (with seal)
1 Piece(s)Available

Quote

Standard[NPT] NPT[NPT] NPT1/8[Not Provided] No Pressure GaugeBracket0.2 to 0.7 MPa (with seal)
1 Piece(s)Available

Quote

Standard[NPT] NPT[NPT] NPT1/8[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.2 to 0.7 MPa
1 Piece(s)Available

Quote

Standard[NPT] NPT[NPT] NPT1/8[With Pressure Gauge] With Pressure GaugePressure gauge0.2 to 0.7 MPa
1 Piece(s)Available

Quote

Standard[NPT] NPT[NPT] NPT1/8[With Pressure Gauge] With Pressure GaugePressure gauge0.2 to 0.7 MPa (with seal)
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ4[Not Provided] No Pressure GaugeNone0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[Not Provided] No Pressure GaugeNone0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[Not Provided] No Pressure GaugeNone0.2 to 0.7 MPa (with seal)
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[Not Provided] No Pressure GaugeBracket0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[Not Provided] No Pressure GaugeBracket0.05 to 0.2 MPa (with seal)
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ4[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.2 to 0.7 MPa
1 Piece(s)Available

3 Days

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.05 to 0.2 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.2 to 0.7 MPa (with seal)
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ4[With Pressure Gauge] With Pressure GaugePressure gauge0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ4[With Pressure Gauge] With Pressure GaugePressure gauge0.05 to 0.2 MPa (with seal)
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[With Pressure Gauge] With Pressure GaugePressure gauge0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[R] R[One-Touch] One-TouchØ6[With Pressure Gauge] With Pressure GaugePressure gauge0.05 to 0.2 MPa (with seal)
1 Piece(s)Available

Quote

One-Touch Coupling Type[NPT] NPT[One-Touch] One-TouchØ1/4[Not Provided] No Pressure GaugeNone0.2 to 0.7 MPa (with seal)
1 Piece(s)Available

Quote

One-Touch Coupling Type[NPT] NPT[One-Touch] One-TouchØ1/4[Not Provided] No Pressure GaugeBracket0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[NPT] NPT[One-Touch] One-TouchØ1/4[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[NPT] NPT[One-Touch] One-TouchØ1/4[With Pressure Gauge] With Pressure GaugePressure gauge + bracket0.2 to 0.7 MPa (with seal)
1 Piece(s)Available

Quote

One-Touch Coupling Type[NPT] NPT[One-Touch] One-TouchØ1/4[With Pressure Gauge] With Pressure GaugePressure gauge0.2 to 0.7 MPa
1 Piece(s)Available

Quote

One-Touch Coupling Type[NPT] NPT[One-Touch] One-TouchØ1/4[With Pressure Gauge] With Pressure GaugePressure gauge0.05 to 0.2 MPa (with seal)

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Operating Environment Standard
Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief Reverse Flow Function (Relief) No
Supply Side, Connection Dia. 1/8 Flow Direction From Left to Right In Side Tube Size / Fitting Size R1/8 (male thread)$M5 × 0.8 (female thread)

Additional Products in this Category

Tech Support