(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ITV0000 Series Compact Electro-Pneumatic Regulator (Part Numbers)

ITV0000 Series Compact Electro-Pneumatic Regulator
  • Volume Discount

ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use.
[Features]
· DIN rail mount design lets you easily add or remove stations.
· Compact (15 mm) and lightweight (100 g).
· 2 types of cable connectors are available: straight type and right-angle type.
· Built-in single-action fitting.
· With error indication LED.
· 2 types of brackets are available: flat brackets and L-shaped brackets.
· IP65 equivalent enclosure protection.
· Linearity: within ±1% (full span).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ITV0010-0CS
ITV0010-0L
ITV0010-0MS
ITV0010-0N
ITV0010-0S
ITV0010-0UCN
ITV0010-0UML
ITV0010-0UMS
ITV0010-1BS
ITV0010-2BL
ITV0010-2BS
ITV0010-2CS
ITV0010-2N
ITV0010-3BL
ITV0010-3BN
ITV0010-3BS
ITV0010-3CL
ITV0010-3L
ITV0010-3MS
ITV0010-3S
ITV0011-2BL
ITV0011-2N
ITV0011-3BS
ITV0030-0BL
ITV0030-0BN
ITV0030-0CS
ITV0030-0ML
ITV0030-0MN
ITV0030-0N
ITV0030-0UBL
ITV0030-0UBS
ITV0030-0UCN
ITV0030-0UML
ITV0030-0UMS
ITV0030-1BS
ITV0030-1UML
ITV0030-2CL
ITV0030-2L
ITV0030-2ML
ITV0030-3BL
ITV0030-3BN
ITV0030-3BS
ITV0030-3CL
ITV0030-3ML
ITV0030-3MN
ITV0030-3MS
ITV0030-3N
ITV0030-3UCL
ITV0030-3UCS
ITV0030-3UL
ITV0030-3UN
ITV0050-0BL
ITV0050-0BN
ITV0050-0CS
ITV0050-0L
ITV0050-0ML
ITV0050-0N
ITV0050-0S
ITV0050-0UBL
ITV0050-0UL
ITV0050-1BL
ITV0050-1CS
ITV0050-2UL
ITV0050-3BL
ITV0050-3BN
ITV0050-3BS
ITV0050-3CL
ITV0050-3CS
ITV0050-3MS
ITV0050-3N
ITV0050-3UBS
ITV0050-3UCS
ITV0050-3UMS
ITV0050-3US
ITV0051-2BL
ITV0051-3BN
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Input Signal Accessory Set Pressure Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.1 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracket0.001 to 0.1 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCNo cable connector0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø1/4[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.1 MPaFor manifoldSUP: ø1/4OUT: ø5/32$EXH: ø1/424 V DCRight-angle type 2 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø1/4[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.1 MPaFor manifoldSUP: ø1/4OUT: ø5/32$EXH: ø1/424 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VFlat-type bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VFlat-type bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VL-bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VNone0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VL-bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.1 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VFlat-type bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø412-15 V DCRight-angle type 2 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VNone0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø412-15 V DCNo cable connector0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.1 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø412-15 V DCStraight type 3 m0.1 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.5 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.5 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCNo cable connector0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.5 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.5 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCStraight type 3 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracket0.001 to 0.5 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCNo cable connector0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø1/4[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.5 MPaFor manifoldSUP: ø1/4OUT: ø5/32$EXH: ø1/424 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø1/4[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.5 MPaFor manifoldSUP: ø1/4OUT: ø5/32$EXH: ø1/424 V DCStraight type 3 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø1/4[One-Touch] One-Touch (inch)Ø5/32[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)None0.001 to 0.5 MPaFor manifoldSUP: ø1/4OUT: ø5/32$EXH: ø1/424 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VL-bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VNone0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VNone0.001 to 0.5 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VL-bracket0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCNo cable connector0.5 MPa
1 Piece(s)Available

3 Days

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCStraight type 3 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC0-10V] Voltage Source Type DC 0~10VL-bracket0.001 to 0.5 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC0-10V] Voltage Source Type DC 0~10VL-bracket0.001 to 0.5 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCStraight type 3 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCRight-angle type 2 m0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.5 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCNo cable connector0.5 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.9 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)None0.001 to 0.9 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)Flat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)L-bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC0-5V] Voltage Source Type DC 0~5VNone0.001 to 0.9 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VL-bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VL-bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø6[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.9 MPaFor manifoldSUP: ø6OUT: ø4$EXH: ø624 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø424 V DCNo cable connector0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC0-10V] Voltage Source Type DC 0~10VL-bracket0.001 to 0.9 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø1/4[One-Touch] One-Touch (inch)Ø5/32[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.9 MPaFor manifoldSUP: ø1/4OUT: ø5/32$EXH: ø1/424 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (inch)Ø5/32[One-Touch] One-Touch (inch)Ø5/32[DC0-10V] Voltage Source Type DC 0~10VNone0.001 to 0.9 MPaFor single unitSUP: ø5/32OUT: ø5/32$EXH: ø5/3224 V DCStraight type 3 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-5V] Voltage Source Type DC 0~5VFlat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø412-15 V DCRight-angle type 2 m0.9 MPa
1 Piece(s)Available

Quote

[One-Touch] One-Touch (mm)Ø4[One-Touch] One-Touch (mm)Ø4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracket0.001 to 0.9 MPaFor single unitSUP: ø4OUT: ø4$EXH: ø412-15 V DCNo cable connector0.9 MPa

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Shape One-Touch Coupling Type
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Presence
Reverse Flow Function (Relief) No Pressure Gauge No

Additional Products in this Category

Tech Support