| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Same day
Stock | [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring | 20 | None | 0.05 to 0.85 MPa | Digital pressure switch: with unit switching | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring | 20 | With Bracket | 0.05 to 0.85 MPa | Digital pressure switch: with unit switching | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With set nut (for panel mount) | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [Direction to Left] Right→Left | G | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [Direction to Left] Right→Left | G | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With set nut (for panel mount) | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [Direction to Left] Right→Left | G | 1/8 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With set nut (for panel mount) | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/8 | [(Right)] From Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/4 | [Direction to Left] Right→Left | G | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring | 20 | None | 0.05 to 0.85 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | No | G | 1/4 | [(Right)] From Left to Right | G | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle upward |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy