(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Regulator AR10-A to AR40-A (Part Numbers)

Regulator AR10-A to AR40-A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

SMC Regulator AR10-A to AR40-A.
[Features]
· Energy saving regulator.
· Pressure drop amount: Improved by up to 50%.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

AR30-N02G-Z-A

Part Number
AR30-N02G-Z-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit
1 Piece(s)Available

3 Days

[NPT] NPT1/4[(Right)] From Left to Right[NPT] NPT1/4[With Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30Without optional mounting parts0.05 to 0.7 MPaNameplate and pressure gauge units: psi

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No Custom-made Specifications None Handle Direction / Position Handle downward

Please check the type/dimensions/specifications of the part AR30-N02G-Z-A in the Regulator AR10-A to AR40-A series.

Products like this...

Part Number
AR10-M5BG-1-A
AR10-M5BG-A
AR10-M5BG-Z-A
AR30-N03-Z-A
AR30-N03BG-Z-A
AR30-N03G-Z-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit
1 Piece(s)Available

Same day

Stock

[Others] M[M5] M5x0.8[(Right)] From Left to Right[Others] M[M5] M5x0.8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)10With Bracket0.02 to 0.2 MPaNameplate and pressure gauge units: MPa
1 Piece(s)Available

Same day

Stock

[Others] M[M5] M5x0.8[(Right)] From Left to Right[Others] M[M5] M5x0.8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)10With Bracket0.05 to 0.7 MPaNameplate and pressure gauge units: MPa
1 Piece(s)Available

3 Days

[Others] M[M5] M5x0.8[(Right)] From Left to Right[Others] M[M5] M5x0.8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)10With Bracket0.05 to 0.7 MPaNameplate and pressure gauge units: psi
1 Piece(s)Available

3 Days

[NPT] NPT3/8[(Right)] From Left to Right[NPT] NPT3/8[Not Provided] No Pressure Gauge30Without optional mounting parts0.05 to 0.7 MPaNameplate and pressure gauge units: psi
1 Piece(s)Available

3 Days

[NPT] NPT3/8[(Right)] From Left to Right[NPT] NPT3/8[With Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30With Bracket0.05 to 0.7 MPaNameplate and pressure gauge units: psi
1 Piece(s)Available

3 Days

[NPT] NPT3/8[(Right)] From Left to Right[NPT] NPT3/8[With Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30Without optional mounting parts0.05 to 0.7 MPaNameplate and pressure gauge units: psi

Additional Products in this Category

Tech Support