(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hex Bolt, Fully-Threaded

Hex Bolt, Fully-Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A high-strength bolt made from S45C high-carbon steel.
[Features]
· Strength classification 8.8 T.
· Numbers for identification are engraved on the head.
[Applications]
· Automotive applications.

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.

HXNHFT-ST3W-M8-25

Part Number
HXNHFT-ST3W-M8-25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L (mm) 25 Detailed Shape Standard
Mounting Hole Shape No Material Steel Surface Treatment Trivalent White
Thread ridge Type Metric coarse Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support